IPL1

Product Specs
  Configure Your Product Using the Options Below

.100" Mini Mate® Isolated Power Terminal Header

rohs logo

The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.

Configured Part Number
.
.
Features

  • .100" (2.54 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Vertical, right-angle and right-angle elevated through-hole
  • Vertical and horizontal surface mount
  • Current rating to 3.8A @ 95°C
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Artificial Intelligence. Or, the intelligence of computers. It’s all around us, but I think it’s important to remember that this intelligence is driven by human intelligence. It’s the human innovation behind […] The post Artificial Intelligence: How to Manage High Amounts of Dat...
Our modern industrial world depends on raw materials. Whether oil, steel or cotton, raw materials have been of huge importance to the development of the industriaized world. While these physical […] The post Connectors for HPC and Supercomputing appeared first on The Samtec Blog....
Nvidia had its annual GTC gathering of AI developers, fans, media, and gamers recently. The newly announced Nvidia Blackwell platform is scheduled for release in late 2024/early 2025. Blackwell will […] The post From AI to SI: Samtec Participates on Two Upcoming Webinars appeared...
There are several Advantages of Being a Samtec Co-Op, but at the heart of the Samtec Co-Op program, the main goal is to foster, nurture, and provide engaging, hands on […] The post An Interview with Business Co-Op’s at Samtec appeared first on The Samtec Blog....
OFC, the Optical Fiber Communications Conference, is all about optical networking and communications. Samtec was front and center showcasing 224 Gbps PAM4 solutions, next-generation transceivers for optical and copper, CXL-over-optics, […] The post Cutting Edge Copper and Optical...