IPL1

Product Specs
  Configure Your Product Using the Options Below

.100" Mini Mate® Isolated Power Terminal Header

rohs logo

The IPL1 is part of Samtec's Mini Mate® series, and is a discrete wire header for use on printed circuit boards. The IPL1 is a .100" (2.54 mm) pitch connector available with surface mount and through-hole terminations. The high-temperature housing is polarized and fitted with a latching system for secure mating.

Configured Part Number
.
.
Features

  • .100" (2.54 mm) pitch
  • Individually shrouded contacts
  • Single or double row
  • Vertical, right-angle and right-angle elevated through-hole
  • Vertical and horizontal surface mount
  • Current rating to 3.8A @ 95°C
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
As I write this post, we’re in the final stages of completing a massive project to upgrade all of the main product navigation pages on Samtec.com. The current navigation structure […] The post Here’s Your Preview of the New Samtec.com Navigation appeared first on The Samtec Blog....
Samtec open-pin-field arrays like SEARAY™ provide designers the ability to simultaneously run differential pairs, single-ended signals, and power through the same board-to-board interconnect. This design approach allows maximum pin-selection, routing, […] The post AMD XRF4 RF Acc...
Samtec showcased several high-performance, high-density active optical connector systems at DesignCon 2024. These were in addition to a booth full of Samtec Flyover® copper cable solutions rated at 224 and […] The post Good Optics: High-Performance, High-Density Active Optical C...
Samtec demonstrated many high-performance RF test and measurement solutions at DesignCon 2024. In this video, David Beraun, Samtec’s RF Product Manager, takes a quick look at some of those high-performance […] The post New Samtec RF Test and Measurement Solutions At DesignCon 202...
Samtec will be demonstrating next-gen, high-performance optical and copper interconnect solutions at the upcoming OFC 2024 Exhibition at the San Diego Convention Center, San Diego, CA March 26-28, 2024. OFC […] The post Samtec Exhibits at OFC 2024 in San Diego appeared first on T...