Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
IPL1 IPL1-102-02-*-DH-K-TR 150 24 32
IPL1 IPL1-102-02/03-*-SH-K-TR 250 24 24
IPL1 IPL1-102-03-*-SH-K-TR/ACD-215116-01 250 24 24
IPL1 IPL1-103-01-*-S-K-TR-POL/ACD-212210-01-.PROTO 300 24 16
IPL1 IPL1-103-02-*-DH-K-TR 150 24 32
IPL1 IPL1-103-02-*-SH-K-TR 250 24 24
IPL1 IPL1-103-03-*-SH-K-TR/ACD-215117-01 250 24 24
IPL1 IPL1-104-02-*-DH-K-TR 200 32 32
IPL1 IPL1-104-02/03-*-SH-K-TR 250 32 24
IPL1 IPL1-105-02-*-D-G-TR 250 32 24
IPL1 IPL1-105-02-*-DH-K-TR 125 44 32
IPL1 IPL1-105-02-*-S-K-TR 400 32 16
IPL1 IPL1-105-02/03-*-SH-K-TR 250 32 24
IPL1 IPL1-106-01-*-S-K-TR 300 32 16
IPL1 IPL1-106-02-*-D-K-TR 250 32 24
IPL1 IPL1-106-02-*-S-K-TR 400 32 16
IPL1 IPL1-106-02-*-SH-K-TR 225 44 24
IPL1 IPL1-107-02-*-D-K-TR 200 44 24
IPL1 IPL1-107-03-*-SH-K-TR 200 44 24
IPL1 IPL1-108-02-*-D-K/P-TR 200 44 24
IPL1 IPL1-108-02-*-DH-K-TR 125 44 32
IPL1 IPL1-108-02-*-S-K-TR 300 44 16
IPL1 IPL1-109-02-*-D-K-TR 200 44 24
IPL1 IPL1-110-02-*-D-G-TR 200 44 24
IPL1 IPL1-110-02-*-DH-K-TR 125 56 32
IPL1 IPL1-110-02/03-*-SH-K-TR 200 44 24
IPL1 IPL1-111-02-*-S-K-TR 300 56 16
IPL1 IPL1-112-02-*-D-K-TR 200 56 24
IPL1 IPL1-112-02/03-*-SH-K-TR 200 56 24
IPL1 IPL1-113-02-*-D-K-TR 200 56 24
IPL1 IPL1-114-02-*-D-K-TR 200 56 24
IPL1 IPL1-115-02-*-DH-K-TR 125 72 32
IPL1 IPL1-115-02-*-S-K-TR 300 56 16
IPL1 IPL1-115-02-*-SH-K-TR 200 56 24
IPL1 IPL1-116-02-*-DH-K-TR 125 72 32
IPL1 IPL1-116-02-*-S-K-TR 300 72 16
IPL1 IPL1-116-03-*-SH-K-TR 200 72 24
IPL1 IPL1-117-02-*-S-K-TR 300 72 16
IPL1 IPL1-117-02-X-D-K-TR 250 72 24
IPL1 IPL1-118-02-*-D-K-TR 200 72 24
IPL1 IPL1-120-02-*-D-K-TR 200 72 24
IPL1 IPL1-120-02-*-DH-K-TR 125 72 32
IPL1 IPL1-120-02/03-*-SH-K-TR 200 72 24
IPL1 IPL1-122-02-*-D-K-TR 200 88 24
IPL1 IPL1-122-02-*-S-K-TR 300 88 16
IPL1 IPL1-124-02-*-D-K-TR 200 88 24
IPL1 IPL1-125-02-*-D-K-TR 200 88 24
IPL1 IPL1-125-02-*-S-K-TR 300 88 16
IPL1 IPL1-125-02-*-SH-K-TR 200 88 24