Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
LPAF LPAF-10-03.0-*-04-*-K-TR 700 32 16
LPAF LPAF-10-03.0-*-06-*-K-TR 700 32 16
LPAF LPAF-10-03.0-*-08-*-K-TR 475 32 24
LPAF LPAF-10-03.5-*-04-*-K-TR 650 32 16
LPAF LPAF-10-03.5-*-06-*-K-TR 650 32 16
LPAF LPAF-10-03.5-*-08-*-K-TR 425 32 24
LPAF LPAF-20-03.0-*-04-*-K-TR 550 44 16
LPAF LPAF-20-03.0-*-06-*-K-TR 550 44 16
LPAF LPAF-20-03.0-*-08-*-K-TR 350 44 24
LPAF LPAF-20-03.5-*-04-*-K-TR 500 44 16
LPAF LPAF-20-03.5-*-06-*-K-TR 500 44 16
LPAF LPAF-20-03.5-*-08-*-K-TR 325 44 24
LPAF LPAF-30-03.0-*-04-*-K-TR 550 56 16
LPAF LPAF-30-03.0-*-06-*-K-TR 550 56 16
LPAF LPAF-30-03.0-*-08-*-K-TR 350 56 24
LPAF LPAF-30-03.5-*-04-*-K-TR 500 56 16
LPAF LPAF-30-03.5-*-06-*-K-TR 500 56 16
LPAF LPAF-30-03.5-*-08-*-K-TR 325 56 24
LPAF LPAF-40-03.0-*-04-*-K-TR 550 72 16
LPAF LPAF-40-03.0-*-06-*-K-TR 550 72 16
LPAF LPAF-40-03.0-*-08-*-K-TR 350 72 24
LPAF LPAF-40-03.5-*-06-*-K-TR 500 72 16
LPAF LPAF-40-03.5-*-08-*-K-TR 325 72 24
LPAF LPAF-50-03.0-*-06-*-K-TR 550 88 16
LPAF LPAF-50-03.0-*-08-*-K-TR 350 88 24
LPAF LPAF-50-03.5-*-06-*-K-TR 500 88 16
LPAF LPAF-50-03.5-*-08-*-K-TR 325 88 24