Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
LPAM LPAM-10-01.0-*-08-*-K-TR 400 32 24
LPAM LPAM-10-01.5-*-04-*-K-TR 575 32 16
LPAM LPAM-10-01.5-*-06-*-K-TR 375 32 24
LPAM LPAM-10-01.5-*-08-*-K-TR 375 32 24
LPAM LPAM-20-01.0-*-04-*-K-TR 475 56 16
LPAM LPAM-20-01.0-*-06-*-K-TR 325 56 24
LPAM LPAM-20-01.0-*-08-*-K-TR 300 56 24
LPAM LPAM-20-01.5-*-04-*-K-TR 450 56 16
LPAM LPAM-20-01.5-*-06-*-K-TR 300 56 24
LPAM LPAM-20-01.5-*-08-K-TR 300 56 24
LPAM LPAM-30-01.0-*-04-*-K-TR 475 72 16
LPAM LPAM-30-01.0-*-06-*-K-TR 325 72 24
LPAM LPAM-30-01.0-*-08-*-K-TR 325 72 24
LPAM LPAM-30-01.5-*-04-*-K-TR 450 72 16
LPAM LPAM-30-01.5-*-06-*-K-TR 300 72 24
LPAM LPAM-40-01.0-*-04-*-K-TR 475 72 16
LPAM LPAM-40-01.0-*-06-*-K-TR 325 72 24
LPAM LPAM-40-01.0-*-08-*-K-TR 300 72 24
LPAM LPAM-40-01.5-*-04-*-K-TR 450 72 16
LPAM LPAM-40-01.5-*-06-*-K-TR 300 72 24
LPAM LPAM-40-01.5-*-08-*-K-TR 300 72 24
LPAM LPAM-50-01.0-*-08-*-K-TR 300 88 24
LPAM LPAM-50-01.5-*-08-*-K-TR 300 88 24