Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
LSEM LSEM-120-01-*-DH-A-N-K-TR 250 44 24
LSEM LSEM-120-03.0-*-DV-A-N-K-TR 575 44 12
LSEM LSEM-120-03.0-*-DV-A-S-K-TR 550 44 12
LSEM LSEM-120-04.0-*-DV-A-N-K-TR 525 44 12
LSEM LSEM-120-06.0-*-DV-A-N-K-TR 300 44 16
LSEM LSEM-130-01-*-DH-A-N-K-TR 250 44 24
LSEM LSEM-130-03.0-*-DV-A-N-K-TR 575 44 12
LSEM LSEM-130-04.0-*-DV-A-N-K-TR 500 44 12
LSEM LSEM-130-06.0-*-DV-A-N-K-TR 300 44 16
LSEM LSEM-140-01-*-DH-A-N-K-TR 375 56 16
LSEM LSEM-140-02.5-*-DV-A-N-K-TR 625 56 12
LSEM LSEM-140-03.0-*-DV-A-N-K-TR 575 56 12
LSEM LSEM-140-03.0-*-DV-A-S-K-TR 550 56 12
LSEM LSEM-140-04.0-*-DV-A-N-K-TR 525 56 12
LSEM LSEM-140-06.0-*-DV-A-N-K-TR 300 56 16
LSEM LSEM-150-01-*-DH-A-N-K-TR 375 72 16
LSEM LSEM-150-03.0-*-DV-A-N-K-TR 575 72 12
LSEM LSEM-150-04.0-*-DV-A-N-K-TR 525 72 12
LSEM LSEM-150-06.0-*-DV-A-N-K-TR 300 72 16
LSEM LSEM-20-03.0-*-DV-A-K-TR 575 44 12