Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
LSH LSH-010-01-*-D-A-TR 950 24 16
LSH LSH-020-01-*-D-A-K-TR 950 24 16
LSH LSH-030-01-*-D-A-TR 950 32 16
LSH LSH-040-01-*-D-A-K-TR 1000 44 12
LSH LSH-050-01-*-D-A-TR 1000 44 12
LSH LSHM-105-*2.5-*-DV-A-S-TR 750 24 12
LSH LSHM-105-01-*-DH-A-N-K-TR 475 24 16
LSH LSHM-105-01-*-RH-A-S-K-TR 475 24 16
LSH LSHM-105-02.5-*-DV-A-N-K-TR 750 24 12
LSH LSHM-105-02.5-*-DV-A-N-K-TR/36INCH BULK REEL 750 24 12
LSH LSHM-105-02.5-*-DV-A-S-K-TR/ACD-218576-01 750 24 12
LSH LSHM-105-03.0-*-DV-A-N-K-TR 775 24 12
LSH LSHM-105-03.0-*-DV-A-S-K-TR 700 24 12
LSH LSHM-105-04.0-*-DV-A-N-K-TR 650 24 12
LSH LSHM-105-04.0-*-DV-A-S-K-TR 625 24 12
LSH LSHM-105-06.0-*-DV-A-N-K-TR 525 24 12
LSH LSHM-105-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL 525 24 12
LSH LSHM-105-06.0-*-DV-A-S-K-TR 375 24 16
LSH LSHM-110-01-*-DH-A-N-K-TR 475 24 16
LSH LSHM-110-01-*-DH-A-S-K-TR 475 24 16
LSH LSHM-110-01-*-RH-A-S-K-TR 475 24 16
LSH LSHM-110-02.5-*-DV-A-N-K-TR 750 24 12
LSH LSHM-110-02.5-*-DV-A-N-K-TR/36IN REEL 750 24 12
LSH LSHM-110-02.5-*-DV-A-S-K-TR 750 24 12
LSH LSHM-110-03.0-*-DV-A-N-K-TR 700 24 12
LSH LSHM-110-03.0-*-DV-A-N-K-TR/36IN REEL 700 24 12
LSH LSHM-110-03.0-*-DV-A-S-TR 700 24 12
LSH LSHM-110-04.0-*-DV-A-N-K-TR 650 24 12
LSH LSHM-110-04.0-*-DV-A-S-K-TR 625 24 12
LSH LSHM-110-06.0-*-DV-A-N-K-TR 525 24 12
LSH LSHM-110-06.0-*-DV-A-S-K-TR 375 24 16
LSH LSHM-120-*1-*-DH-A-S-TR/ACD-218581-01 500 32 16
LSH LSHM-120-01-*-DH-A-N-K-TR 500 32 16
LSH LSHM-120-01-*-DH-A-S-K-TR 500 32 16
LSH LSHM-120-01-*-RH-A-S-K-TR 475 32 16
LSH LSHM-120-02.5-*-DV-A-N-K-TR 800 32 12
LSH LSHM-120-02.5-*-DV-A-N-K-TR/36IN REEL 800 32 12
LSH LSHM-120-02.5-*-DV-A-S-K-TR 750 32 12
LSH LSHM-120-03.0-*-DV-A-N-K-TR 750 32 12
LSH LSHM-120-03.0-*-DV-A-N-K-TR/36 INCH BULK REEL 750 32 12
LSH LSHM-120-03.0-*-DV-A-S-K-TR 700 32 12
LSH LSHM-120-04-*-DV-A-N-TR 675 32 12
LSH LSHM-120-04-*-DV-A-N-TR/36IN REEL 675 32 12
LSH LSHM-120-04.0-*-DV-A-S-K-TR 450 32 16
LSH LSHM-120-06.0-*-DV-A-N-K-TR 400 32 16
LSH LSHM-120-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL 400 32 16
LSH LSHM-120-06.0-*-DV-A-S-K-TR 375 32 16
LSH LSHM-130-01-*-DH-A-N-K-TR 350 44 16
LSH LSHM-130-01-*-DH-A-S-K-TR 375 44 16
LSH LSHM-130-01-*-RH-A-S-K-TR 375 44 16
LSH LSHM-130-02.5-*-DV-A-N-K-TR 625 44 12
LSH LSHM-130-02.5-*-DV-A-N-K-TR/36IN REEL 625 44 12
LSH LSHM-130-02.5-*-DV-A-S-K-TR 575 44 12
LSH LSHM-130-03.0-*-DV-A-N-K-TR 575 44 12
LSH LSHM-130-03.0-*-DV-A-N-K-TR/36 INCH BULK REEL 575 44 12
LSH LSHM-130-03.0-*-DV-A-S-K-TR 550 44 12
LSH LSHM-130-04.0-*-DV-A-N-TR 375 44 16
LSH LSHM-130-04.0-*-DV-A-N-TR/36IN REEL 375 44 16
LSH LSHM-130-04.0-*-DV-A-S-K-TR 475 44 12
LSH LSHM-130-06.0-*-DV-A-N-K-TR 300 44 16
LSH LSHM-130-06.0-*-DV-A-N-K-TR/36IN REEL 300 44 16
LSH LSHM-130-06.0-*-DV-A-S-K-TR 275 44 16
LSH LSHM-140-01-*-DH-A-N-K-TR 375 44 16
LSH LSHM-140-01-*-DH-A-S-K-TR 375 44 16
LSH LSHM-140-01-*-RH-A-S-K-TR 375 44 16
LSH LSHM-140-02.5-*-DV-A-N-K-TR 600 44 12
LSH LSHM-140-02.5-*-DV-A-N-K-TR/36IN REEL 600 44 12
LSH LSHM-140-02.5-*-DV-A-S-K-TR 575 44 12
LSH LSHM-140-03.0-*-DV-A-N-K-TR 575 44 12
LSH LSHM-140-04.0-*-DV-A-N-K-TR 525 44 12
LSH LSHM-140-04.0-*-DV-A-N-K-TR/36 INCH BULK REEL 525 44 12
LSH LSHM-140-04.0-*-DV-A-S-K-TR 475 44 12
LSH LSHM-140-06.0-*-DV-A-N-K-TR 300 44 16
LSH LSHM-140-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL 300 44 16
LSH LSHM-140-06.0-*-DV-A-S-K-TR 275 44 16
LSH LSHM-140-3.0-*-DV-A-S-K-TR 550 44 12
LSH LSHM-150-01-*-DH-A-N-K-TR 250 44 24
LSH LSHM-150-01-*-DH-A-S-K-TR 375 44 16
LSH LSHM-150-01-*-RH-A-S-K-TR 375 56 16
LSH LSHM-150-02.5-*-DV-A-N-K-TR 625 44 12
LSH LSHM-150-02.5-*-DV-A-N-K-TR/36 INCH BULK REEL 625 44 12
LSH LSHM-150-02.5-*-DV-A-S-K-TR 575 44 12
LSH LSHM-150-03.0-*-DV-A-S-K-TR 550 44 12
LSH LSHM-150-04-*-DV-A-N-K-TR 375 44 16
LSH LSHM-150-04-*-DV-A-N-K-TR/36IN REEL 375 44 16
LSH LSHM-150-04.0-*-DV-A-S-K-TR 475 44 12
LSH LSHM-150-06.0-*-DV-A-N-K-TR 300 44 16
LSH LSHM-150-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL 300 44 16
LSH LSHM-150-06.0-*-DV-A-S-K-TR 275 56 16
LSH LSHM-150-3.0-*-DV-A-N-K-TR 550 44 12
LSH LSHM-150-3.0-*-DV-A-N-K-TR/36IN REEL 550 44 12