Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| LSHM | LSHM-105-*2.5-*-DV-A-S-TR | 750 | 24 | 12 |
| LSHM | LSHM-105-01-*-DH-A-N-K-TR | 475 | 24 | 16 |
| LSHM | LSHM-105-01-*-RH-A-S-K-TR | 475 | 24 | 16 |
| LSHM | LSHM-105-02.5-*-DV-A-N-K-TR | 750 | 24 | 12 |
| LSHM | LSHM-105-02.5-*-DV-A-N-K-TR/36INCH BULK REEL | 750 | 24 | 12 |
| LSHM | LSHM-105-02.5-*-DV-A-S-K-TR/ACD-218576-01 | 750 | 24 | 12 |
| LSHM | LSHM-105-03.0-*-DV-A-N-K-TR | 775 | 24 | 12 |
| LSHM | LSHM-105-03.0-*-DV-A-S-K-TR | 700 | 24 | 12 |
| LSHM | LSHM-105-04.0-*-DV-A-N-K-TR | 650 | 24 | 12 |
| LSHM | LSHM-105-04.0-*-DV-A-S-K-TR | 625 | 24 | 12 |
| LSHM | LSHM-105-06.0-*-DV-A-N-K-TR | 525 | 24 | 12 |
| LSHM | LSHM-105-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 525 | 24 | 12 |
| LSHM | LSHM-105-06.0-*-DV-A-S-K-TR | 375 | 24 | 16 |
| LSHM | LSHM-110-01-*-DH-A-N-K-TR | 475 | 24 | 16 |
| LSHM | LSHM-110-01-*-DH-A-S-K-TR | 475 | 24 | 16 |
| LSHM | LSHM-110-01-*-RH-A-S-K-TR | 475 | 24 | 16 |
| LSHM | LSHM-110-02.5-*-DV-A-N-K-TR | 750 | 24 | 12 |
| LSHM | LSHM-110-02.5-*-DV-A-N-K-TR/36IN REEL | 750 | 24 | 12 |
| LSHM | LSHM-110-02.5-*-DV-A-S-K-TR | 750 | 24 | 12 |
| LSHM | LSHM-110-03.0-*-DV-A-N-K-TR | 700 | 24 | 12 |
| LSHM | LSHM-110-03.0-*-DV-A-N-K-TR/36IN REEL | 700 | 24 | 12 |
| LSHM | LSHM-110-03.0-*-DV-A-S-TR | 700 | 24 | 12 |
| LSHM | LSHM-110-04.0-*-DV-A-N-K-TR | 650 | 24 | 12 |
| LSHM | LSHM-110-04.0-*-DV-A-S-K-TR | 625 | 24 | 12 |
| LSHM | LSHM-110-06.0-*-DV-A-N-K-TR | 525 | 24 | 12 |
| LSHM | LSHM-110-06.0-*-DV-A-S-K-TR | 375 | 24 | 16 |
| LSHM | LSHM-120-*1-*-DH-A-S-TR/ACD-218581-01 | 500 | 32 | 16 |
| LSHM | LSHM-120-01-*-DH-A-N-K-TR | 500 | 32 | 16 |
| LSHM | LSHM-120-01-*-DH-A-S-K-TR | 500 | 32 | 16 |
| LSHM | LSHM-120-01-*-RH-A-S-K-TR | 475 | 32 | 16 |
| LSHM | LSHM-120-02.5-*-DV-A-N-K-TR | 800 | 32 | 12 |
| LSHM | LSHM-120-02.5-*-DV-A-N-K-TR/36IN REEL | 800 | 32 | 12 |
| LSHM | LSHM-120-02.5-*-DV-A-S-K-TR | 750 | 32 | 12 |
| LSHM | LSHM-120-03.0-*-DV-A-N-K-TR | 750 | 32 | 12 |
| LSHM | LSHM-120-03.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 750 | 32 | 12 |
| LSHM | LSHM-120-03.0-*-DV-A-S-K-TR | 700 | 32 | 12 |
| LSHM | LSHM-120-04-*-DV-A-N-TR | 675 | 32 | 12 |
| LSHM | LSHM-120-04-*-DV-A-N-TR/36IN REEL | 675 | 32 | 12 |
| LSHM | LSHM-120-04.0-*-DV-A-S-K-TR | 450 | 32 | 16 |
| LSHM | LSHM-120-06.0-*-DV-A-N-K-TR | 400 | 32 | 16 |
| LSHM | LSHM-120-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 400 | 32 | 16 |
| LSHM | LSHM-120-06.0-*-DV-A-S-K-TR | 375 | 32 | 16 |
| LSHM | LSHM-130-01-*-DH-A-N-K-TR | 350 | 44 | 16 |
| LSHM | LSHM-130-01-*-DH-A-S-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-130-01-*-RH-A-S-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-130-02.5-*-DV-A-N-K-TR | 625 | 44 | 12 |
| LSHM | LSHM-130-02.5-*-DV-A-N-K-TR/36IN REEL | 625 | 44 | 12 |
| LSHM | LSHM-130-02.5-*-DV-A-S-K-TR | 575 | 44 | 12 |
| LSHM | LSHM-130-03.0-*-DV-A-N-K-TR | 575 | 44 | 12 |
| LSHM | LSHM-130-03.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 575 | 44 | 12 |
| LSHM | LSHM-130-03.0-*-DV-A-S-K-TR | 550 | 44 | 12 |
| LSHM | LSHM-130-04.0-*-DV-A-N-TR | 375 | 44 | 16 |
| LSHM | LSHM-130-04.0-*-DV-A-N-TR/36IN REEL | 375 | 44 | 16 |
| LSHM | LSHM-130-04.0-*-DV-A-S-K-TR | 475 | 44 | 12 |
| LSHM | LSHM-130-06.0-*-DV-A-N-K-TR | 300 | 44 | 16 |
| LSHM | LSHM-130-06.0-*-DV-A-N-K-TR/36IN REEL | 300 | 44 | 16 |
| LSHM | LSHM-130-06.0-*-DV-A-S-K-TR | 275 | 44 | 16 |
| LSHM | LSHM-140-01-*-DH-A-N-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-140-01-*-DH-A-S-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-140-01-*-RH-A-S-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-140-02.5-*-DV-A-N-K-TR | 600 | 44 | 12 |
| LSHM | LSHM-140-02.5-*-DV-A-N-K-TR/36IN REEL | 600 | 44 | 12 |
| LSHM | LSHM-140-02.5-*-DV-A-S-K-TR | 575 | 44 | 12 |
| LSHM | LSHM-140-03.0-*-DV-A-N-K-TR | 575 | 44 | 12 |
| LSHM | LSHM-140-04.0-*-DV-A-N-K-TR | 525 | 44 | 12 |
| LSHM | LSHM-140-04.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 525 | 44 | 12 |
| LSHM | LSHM-140-04.0-*-DV-A-S-K-TR | 475 | 44 | 12 |
| LSHM | LSHM-140-06.0-*-DV-A-N-K-TR | 300 | 44 | 16 |
| LSHM | LSHM-140-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 300 | 44 | 16 |
| LSHM | LSHM-140-06.0-*-DV-A-S-K-TR | 275 | 44 | 16 |
| LSHM | LSHM-140-3.0-*-DV-A-S-K-TR | 550 | 44 | 12 |
| LSHM | LSHM-150-01-*-DH-A-N-K-TR | 250 | 44 | 24 |
| LSHM | LSHM-150-01-*-DH-A-S-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-150-01-*-RH-A-S-K-TR | 375 | 56 | 16 |
| LSHM | LSHM-150-02.5-*-DV-A-N-K-TR | 625 | 44 | 12 |
| LSHM | LSHM-150-02.5-*-DV-A-N-K-TR/36 INCH BULK REEL | 625 | 44 | 12 |
| LSHM | LSHM-150-02.5-*-DV-A-S-K-TR | 575 | 44 | 12 |
| LSHM | LSHM-150-03.0-*-DV-A-S-K-TR | 550 | 44 | 12 |
| LSHM | LSHM-150-04-*-DV-A-N-K-TR | 375 | 44 | 16 |
| LSHM | LSHM-150-04-*-DV-A-N-K-TR/36IN REEL | 375 | 44 | 16 |
| LSHM | LSHM-150-04.0-*-DV-A-S-K-TR | 475 | 44 | 12 |
| LSHM | LSHM-150-06.0-*-DV-A-N-K-TR | 300 | 44 | 16 |
| LSHM | LSHM-150-06.0-*-DV-A-N-K-TR/36 INCH BULK REEL | 300 | 44 | 16 |
| LSHM | LSHM-150-06.0-*-DV-A-S-K-TR | 275 | 56 | 16 |
| LSHM | LSHM-150-3.0-*-DV-A-N-K-TR | 550 | 44 | 12 |
| LSHM | LSHM-150-3.0-*-DV-A-N-K-TR/36IN REEL | 550 | 44 | 12 |