LST-105-07-S-D .100" Locking Hermaphroditic Terminal/Socket Strip
Features
.100" (2.54 mm) pitch
Self-mating system reduces inventory cost
Through-hole
Up to 30 pins per row, dual row design
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.931 | $3.203 | $2.722 | $2.419 | $1.922 | $1.757 | $1.379 | $0.973 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| LST-105-07-T-D | 0 | Bulk | 1 | 0 | Plating | No |
| LST-105-07-F-D | 0 | Bulk | 1 | 0 | Plating | No |
| LST-105-07-G-D | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
