Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
LTMM LTMM-102-02-*-D-SM-LC-K-TR 425 24 16
LTMM LTMM-103-02-*-D-SM-LC-K-TR 450 24 16
LTMM LTMM-104-02-*-D-SM-08-LC-K-TR 450 24 16
LTMM LTMM-104-02-*-D-SM-LC-K-TR 450 24 16
LTMM LTMM-104-02-*-D-SM-LC-P-TR 375 24 16
LTMM LTMM-104-02-X-D-SM-LC-01-TR 425 24 16
LTMM LTMM-105-01-*-D-SM-LC-P-TR 375 24 16
LTMM LTMM-105-01-*-D-SM-LC-TR 425 24 16
LTMM LTMM-105-01-*-D-SM-P-TR 450 24 16
LTMM LTMM-105-02-*-D-SM-K-TR 550 24 16
LTMM LTMM-105-02-*-D-SM-LC-M-02-TR 425 24 16
LTMM LTMM-105-02-*-D-SM-P-TR 300 32 24
LTMM LTMM-105-02-*-SM-09-LC-K-TR 425 24 16
LTMM LTMM-106-02-*-D-SM-LC-K-TR 425 32 16
LTMM LTMM-107-02-*-D-SM-K-TR 525 32 16
LTMM LTMM-107-02-*-D-SM-LC-P-TR 375 32 16
LTMM LTMM-107-02-*-D-SM-LC-TR 425 32 16
LTMM LTMM-108-02-*-D-SM-K-TR 525 32 16
LTMM LTMM-108-02-*-D-SM-LC-TR 425 32 16
LTMM LTMM-108-02-*-D-SM-P-TR 350 44 16
LTMM LTMM-108-02-X-D-SM-P-LC-TR 300 44 16
LTMM LTMM-109-02-*-D-SM-LC-K-TR 325 44 16
LTMM LTMM-109-02-*-D-SM-LC-P-TR 300 44 16
LTMM LTMM-110-01-X-D-SM-P-TR 375 44 16
LTMM LTMM-110-02-*-D-SM-LC-K-TR 325 44 16
LTMM LTMM-110-02-*-D-SM-LC-M-20-TR 325 44 16
LTMM LTMM-110-02-*-D-SM-LC-P-TR 300 44 16
LTMM LTMM-111-02-X-D-SM-LC-K-TR 450 44 16
LTMM LTMM-112-02-*-D-SM-LC-K-TR 325 44 16
LTMM LTMM-112-02-*-D-SM-LC-P-TR 300 44 16
LTMM LTMM-113-02-*-D-SM-LC-TR 225 44 24
LTMM LTMM-114-02-*-D-SM-LC-K-TR 325 44 16
LTMM LTMM-115-01-X-D-SM-TR 425 56 16
LTMM LTMM-115-02-*-D-SM-LC-K-TR 325 56 16
LTMM LTMM-115-02-*-D-SM-LC-P-TR 300 56 16
LTMM LTMM-115-02-G-D-SM-LC-TR 325 56 16
LTMM LTMM-117-02-*-D-SM-LC-P-TR 200 56 24
LTMM LTMM-117-02-*-D-SM-LC-TR 200 56 24
LTMM LTMM-118-02-*-D-SM-LC-K-TR 325 56 16
LTMM LTMM-120-02-*-D-SM-LC-K-TR 325 56 16
LTMM LTMM-120-02-*-D-SM-TR 425 56 16
LTMM LTMM-122-02-*-D-SM-K-TR 400 72 16
LTMM LTMM-122-02-*-D-SM-LC-P-TR 200 72 24
LTMM LTMM-122-02-*-D-SM-LC-TR 325 72 16
LTMM LTMM-125-01-*-D-SM-K-TR 400 72 16
LTMM LTMM-125-02-*-D-SM-LC-K-TR 325 72 16
LTMM LTMM-125-02-*-D-SM-P-TR 350 72 16
LTMM LTMM-125-02-X-D-SM-LC-P-TR 375 72 16