Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
MCX MCX-J-P-H-RA-SM1-TR/RSP-169392-01 500 24 16
MCX MCX-J-P-H-ST-EM1-TR/RSP-188152-01 900 24 12
MCX MCX-J-P-H-ST-SM1-TR 575 16 16
MCX MCX-J-P-H-ST-TH1-K-TR/RSP-207544-02 400 24 16
MCX MCX-P-P-*-ST-TH2-K-TR/RSP-212298-02 175 24 24
MCX MCX7-P-P-HN-ST-SM1-K-TR/RSP-196735-01 425 24 16