Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
MEC1 MEC1-105-02-*-D-A-TR 200 24 24
MEC1 MEC1-105-02-*-D-EM2-NP-TR 125 44 24
MEC1 MEC1-105-02-*-D-NP-A-K-TR 200 24 24
MEC1 MEC1-105-02-*-D-NP-A-K-TR/36IN BULK REEL 200 24 24
MEC1 MEC1-105-02-*-D-NP-K-TR 250 24 24
MEC1 MEC1-105-02-*-D-NP-K-TR/36IN REEL 250 24 24
MEC1 MEC1-105-02-*-D-RA1-NP-SL-TR 250 24 24
MEC1 MEC1-108-02-*-D-A-K-TR 200 32 24
MEC1 MEC1-108-02-*-D-EM2-TR 125 44 24
MEC1 MEC1-108-02-*-D-NP-A-K-TR 200 32 24
MEC1 MEC1-108-02-*-D-NP-A-K-TR/36IN REEL 200 32 24
MEC1 MEC1-108-02-*-D-RA1-SL-TR 250 24 24
MEC1 MEC1-108-02-*-D-RA2-SL-TR 200 24 24
MEC1 MEC1-108-02-X-D-NP-K-TR 250 32 24
MEC1 MEC1-108-02-X-D-NP-K-TR/36IN REEL 250 32 24
MEC1 MEC1-110-02-*-D-A-K-TR 200 32 24
MEC1 MEC1-110-02-*-D-A-K-TR/36IN REEL 200 32 24
MEC1 MEC1-110-02-*-D-RA1-TR 325 32 24
MEC1 MEC1-114-02-*-D-RA1-SL-TR/TCD-171171-01 200 44 24
MEC1 MEC1-120-02-*-D-EM2-TR 125 56 24
MEC1 MEC1-120-02-*-D-LC-TR 150 44 24
MEC1 MEC1-120-02-*-D-LC-TR/36IN REEL 150 44 24
MEC1 MEC1-120-02-*-D-RA1-SL-TR 200 44 24
MEC1 MEC1-120-02-*-D-RA2-NP-SL-TR 175 44 24
MEC1 MEC1-120-02-L-D-NP-LC-TR-.C 200 44 24
MEC1 MEC1-120-02-X-D-NP-A-K-TR 200 44 24
MEC1 MEC1-120-02-X-D-NP-A-K-TR/36IN BULK REEL 200 44 24
MEC1 MEC1-130-02-*-D-EM2-TR 125 72 24
MEC1 MEC1-130-02-*-D-K-TR 200 56 24
MEC1 MEC1-130-02-*-D-K-TR/36IN REEL 200 56 24
MEC1 MEC1-130-02-*-D-RA1-SL-TR 200 56 24
MEC1 MEC1-130-02-*-D-RA2-SL-TR 150 56 24
MEC1 MEC1-130-02-X-D-A-K-TR 150 56 24
MEC1 MEC1-130-02-X-D-A-K-TR/36IN BULK REEL 150 56 24
MEC1 MEC1-130-02-X-D-EMX-NP-TR 150 72 24
MEC1 MEC1-140-02-*-D-A-K-TR 150 72 24
MEC1 MEC1-140-02-*-D-A-K-TR 150 72 24
MEC1 MEC1-140-02-*-D-A-K-TR 150 72 24
MEC1 MEC1-140-02-*-D-EM2-TR 125 88 24
MEC1 MEC1-140-02-*-D-RA1-SL-TR 200 72 24
MEC1 MEC1-140-02-*-D-RA2-SL-TR 150 72 24
MEC1 MEC1-140-02-*-D-TR/ACD-168473-04 300 72 16
MEC1 MEC1-150-02-*-D-A-K-TR 150 72 24
MEC1 MEC1-150-02-*-D-EM2-TR 125 88 24
MEC1 MEC1-150-02-*-D-LC-TR 150 72 24
MEC1 MEC1-150-02-*-D-RA1-SL-TR 200 72 24
MEC1 MEC1-150-02-*-D-RA2-SL-TR 150 72 24
MEC1 MEC1-160-02-*-D-LC-K-TR 150 88 24
MEC1 MEC1-160-02-*-D-RA1-SL-TR 150 88 24
MEC1 MEC1-160-02-*-D-RA2-SL-TR 150 88 24