Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
MEC8 MEC8-110-01-*-D-RA1-TR 475 24 16
MEC8 MEC8-110-02-*-DV-A-K-TR 200 32 24
MEC8 MEC8-110-02-L-D-RA1-TR 300 24 24
MEC8 MEC8-113-02-*-D-RA1-TR 300 32 24
MEC8 MEC8-113-02-*-D-RL1-TR 275 44 24
MEC8 MEC8-120-01-*-D-RA1-TR 250 44 24
MEC8 MEC8-120-02-*-D-RA1-TR 225 44 24
MEC8 MEC8-120-02-*-DV-A-K-TR 175 44 24
MEC8 MEC8-125-02-*-D-RA1-TR 225 44 24
MEC8 MEC8-130-01-*-D-RA1-TR 250 44 24
MEC8 MEC8-130-02-*-D-RA1-TR 225 44 24
MEC8 MEC8-130-02-*-DV-A-TR 175 44 24
MEC8 MEC8-135-02-*-D-RA1-TR 225 56 24
MEC8 MEC8-137-02-*-D-RA1-TR 225 56 24
MEC8 MEC8-140-01-*-D-RA1-TR 250 56 24
MEC8 MEC8-140-02-*-D-RA1-TR 225 56 24
MEC8 MEC8-140-02-*-DV-A-TR 175 56 24
MEC8 MEC8-145-02-*-DV-A-K-TR 175 72 24
MEC8 MEC8-149-02-*-D-RA1-TR 225 72 24
MEC8 MEC8-150-01-*-D-RA1-TR 250 72 24
MEC8 MEC8-150-01-*-DV-A-K-TR 175 72 24
MEC8 MEC8-150-02-*-D-RA1-TR 225 72 24
MEC8 MEC8-160-02-*-DV-A-K-TR 175 72 24
MEC8 MEC8-170-02-*-DV-A-K-TR 175 88 24