Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
MECF-DV MECF-05-01-*-DV-K-TR 325 24 16
MECF-DV MECF-05-01-*-DV-WT-K-TR 325 32 16
MECF-DV MECF-05-02-*-DV-WT-K-TR 325 32 16
MECF-DV MECF-08-01-*-DV-K-TR 325 32 16
MECF-DV MECF-08-01-L-DV-WT-K-TR 250 44 16
MECF-DV MECF-08-02-*-DV-NP-K-TR 325 32 16
MECF-DV MECF-08-02-*-DV-WT-TR 250 44 16
MECF-DV MECF-08-02-*-DV-WT-TR 250 44 16
MECF-DV MECF-10-01-*-DV-K-TR/TCD-171172-01 275 44 16
MECF-DV MECF-14-01-*-DV-K-TR/TCD-171169-01 275 44 16
MECF-DV MECF-20-01-*-DV-NP-K-TR 250 56 16
MECF-DV MECF-20-01-*-DV-WT-K-TR 250 56 16
MECF-DV MECF-20-02-*-DV-WT-K-TR 250 56 16
MECF-DV MECF-30-01-*-DV-K-TR 250 72 16
MECF-DV MECF-30-01-*-DV-WT-K-TR 250 72 16
MECF-DV MECF-30-02-*-DV-WT-K-TR 250 72 16
MECF-DV MECF-40-01-*-DV-K-TR 250 72 16
MECF-DV MECF-40-01-L-DV-WT-K-TR 250 88 16
MECF-DV MECF-40-02-*-DV-WT-K-TR 250 88 16
MECF-DV MECF-50-01-*-DV-K-TR 250 88 16
MECF-DV MECF-50-01-*-DV-WT-K-TR 250 88 16
MECF-DV MECF-50-02-*-DV-WT-K-TR 250 88 16