triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service using the information that can found on the bottom of the website. ×

MH081-MH3RP-MH3RP-0750

Micro High Frequency RF Cable Assembly, 0.81 mm DIA Coax Cable

Features
  • 36 AWG, 0.81 mm (.032") diameter cable
  • 50 ohm impedance
  • Available with MHF1 type plug, MHF3 type plug or SMA bulkhead jack terminations
  • U.FL and W.FL types
  • Performance up to 3 GHz
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Processing a component onto a PCB used to be fairly straightforward. Through-hole products, or a single or double row surface mount with a larger centerline rarely offer unique challenges obtaining a proper solder joint. However, as electronics continue to get smaller and connect...
The Covid-19 pandemic continues to impact our lives in both expected and unexpected ways. Unfortunately, one of the expected ways is a drop in charitable donations. Analysts predict anywhere from a 6% decrease – with many planning for a bigger decline than that. Also, more than h...
In 2020, mobile traffic has skyrocketed everywhere as our planet battles a pandemic. Samtec.com saw nearly double the mobile traffic in the first two quarters than it normally sees. While these levels have dropped off from their peaks in the spring, they have not returned to thei...
Another event popular in the tech event circuit is PCI-SIG® DevCon. While DevCon events are usually in-person around the globe, this year, like so many others events, PCI-SIG DevCon is going virtual. PCI-SIG DevCons are members-driven events that provide an opportunity to learn d...
“I tinker,” said Tony Stark. Any Marvel fanboy will easily recognize that quote from Robert Downey Jr.’s Tony Stark in Iron Man 3. Arguably, Tony Stark is the greatest tinkerer in any comic or superhero movie. What doesn’t he make? Hot rods? Yep. Computers. Yep. Robots? Yep! In t...