MIT-DP

0.635 mm Mixed Technology High-Speed Terminal Strip, Differential Pair

Features
  • 0.635 mm pitch (.025")
  • Differential pair signaling
  • Optional pick and place pad and tape and reel packaging
Specs Kit

Secured form. No spam.

Buy
. .
.
COBO, Silicon Photonics Kevin Burt, Application Engineer at the Samtec Optical Group, walks us through a demonstration using silicon photonics and the COBO (Consortium of Onboard Optics) form factor.  This was displayed at OFC 2018 in San Diego, California. Samtec is a fabless in...
Standardization. COTS. Interoperability. Configurable. These often-used terms describe on-going efforts to define flexible and open critical embedded computing architectures. One such example is VITA-backed VPX. The goal of VPX is to leverage the latest switch fabric technologies...
Our full part number Technical Specifications pages have long allowed you to download a “Specs Kit” for a full part number, giving you easy future access to all of the technical documents related to your product. We’ve now rolled out this same update to our series level Tech Spec...
In March 2018, we turned our attention back to our on-site search tool, to complete Phase 3 of our user experience upgrades. We also rolled out a very cool experience for our high speed cable customers, to tell the story of the high speed cable offering at Samtec. Here are the ma...
In summer of 2017, we rolled out a major upgrade to our on-site search tool. This upgrade added a full UX revamp, advanced filtering, performance and architecture upgrades to use the Microsoft Azure cloud, the ability to search full-part numbers, and many additional features. Sin...
View Full Site