Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| MIT | MIT-019-01-*-D-K-TR | 425 | 44 | 16 |
| MIT | MIT-019-02-*-D-TR | 350 | 44 | 16 |
| MIT | MIT-019-03-*-D-K-TR | 150 | 44 | 24 |
| MIT | MIT-038-01-*-D-K-TR | 425 | 56 | 16 |
| MIT | MIT-038-02-*-D-K-TR | 275 | 56 | 16 |
| MIT | MIT-038-03-*-D-K-TR | 150 | 56 | 24 |
| MIT | MIT-038-04-H-D-K-TR | 100 | 56 | 24 |
| MIT | MIT-057-01-*-D-K-TR | 425 | 72 | 16 |
| MIT | MIT-057-02-*-D-TR | 300 | 72 | 16 |
| MIT | MIT-057-03-*-D-K-TR | 150 | 72 | 24 |
| MIT | MIT-057-04-*-D-K-TR | 100 | 72 | 24 |
| MIT | MIT-076-01-*-D-K-TR | 325 | 88 | 24 |
| MIT | MIT-076-02-*-D-K-TR | 275 | 88 | 16 |
| MIT | MIT-076-03-*-D-TR | 150 | 88 | 24 |
| MIT | MIT-076-04-*-D-K-TR | 100 | 88 | 24 |