Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
MLE MLE-102-01-*-DV-P-TR 1150 16 12
MLE MLE-102-01-*-DV-TR 1225 16 12
MLE MLE-103-01-*-DV-A-TR 925 16 12
MLE MLE-103-01-*-DV-TR 1200 16 12
MLE MLE-104-01-*-DV-A-TR 925 16 12
MLE MLE-104-01-*-DV-TR 1225 16 12
MLE MLE-105-01-*-DV-A-K-TR 900 16 12
MLE MLE-105-01-*-DV-A-P-TR 975 16 12
MLE MLE-105-01-*-DV-K-TR 1175 16 12
MLE MLE-106-01-*-DV-A-P-TR 900 16 12
MLE MLE-106-01-*-DV-A-TR 850 16 12
MLE MLE-106-01-*-DV-K-TR 1175 16 12
MLE MLE-106-01-*-DV-P-TR 1150 16 12
MLE MLE-107-01-*-DV-K-TR 1175 24 12
MLE MLE-107-01-G-DV-A-K-TR 900 24 12
MLE MLE-108-01-*-DV-K-TR 1175 24 12
MLE MLE-108-01-G-DV-A-K-TR 900 24 12
MLE MLE-109-01-*-DV-A-TR 850 24 12
MLE MLE-110-01-*-DV-A-K-TR 900 24 12
MLE MLE-110-01-*-DV-TR 1200 24 12
MLE MLE-111-01-*-DV-A-K-TR 1175 24 12
MLE MLE-111-01-X-DV-K-TR 1225 24 12
MLE MLE-112-01-*-DV-A-P-TR 850 24 12
MLE MLE-112-01-*-DV-P-TR 1225 24 12
MLE MLE-112-01-*-DV-TR 1200 24 12
MLE MLE-113-01-*-DV-A-P-TR 900 24 12
MLE MLE-114-01-*-DV-K-TR 1175 24 12
MLE MLE-114-01-G-DV-A-K-TR 900 24 12
MLE MLE-115-01-*-DV-A-TR 875 32 12
MLE MLE-115-01-X-DV-TR 1275 32 12
MLE MLE-116-01-*-DV-A-K-TR 950 32 12
MLE MLE-117-01-*-DV-A-K-TR 1000 32 12
MLE MLE-118-01-*-DV-A-P-TR 850 32 12
MLE MLE-118-01-*-DV-K-TR 1200 32 12
MLE MLE-119-01-*-DV-A-P-TR 1000 32 12
MLE MLE-120-01-*-DV-A-K-TR 1000 44 12
MLE MLE-120-01-*-DV-TR 1200 32 12
MLE MLE-121-01-*-DV-A-K-TR 1125 44 12
MLE MLE-121-01-*-DV-K-TR 900 44 12
MLE MLE-122-01-*-DV-A-K-TR 1000 44 12
MLE MLE-124-01-*-DV-A-K-TR 725 44 12
MLE MLE-125-01-*-DV-A-P-TR 1100 44 12
MLE MLE-125-01-*-DV-P-TR 950 44 12
MLE MLE-125-01-X-DV-P-TR 950 44 12
MLE MLE-126-01-*-DV-A-TR 1150 44 12
MLE MLE-127-01-*-DV-A-K-TR 1100 44 12
MLE MLE-128-01-G-DV-A-P-TR 1200 44 12
MLE MLE-130-01-*-DV-A-K-TR 1000 44 12
MLE MLE-131-01-*-DV-A-P-TR 725 44 12
MLE MLE-132-01-*-DV-A-P-TR 1000 56 12
MLE MLE-133-01-G-DV-A-K-TR 1200 56 12
MLE MLE-134-01-*-DV-A-K-TR 1125 56 12
MLE MLE-135-01-*-DV-A-K-TR 1125 56 12
MLE MLE-135-01-*-DV-K-TR 900 56 12
MLE MLE-136-01-*-DV-A-K-TR 1150 56 12
MLE MLE-136-01-G-DV-K-TR 1125 56 12
MLE MLE-137-01-*-DV-A-K-TR 1100 56 12
MLE MLE-138-01-*-DV-A-K-TR 1125 56 12
MLE MLE-139-01-*-DV-A-K-TR 625 56 12
MLE MLE-140-01-G-DV-A-K-TR 1000 56 12
MLE MLE-141-01-*-DV-A-P-TR 1125 56 12
MLE MLE-142-01-G-DV-A-P-TR 1125 56 12
MLE MLE-143-01-*-DV-A-P-TR 725 56 12
MLE MLE-145-01-*-DV-A-P-TR 700 72 12
MLE MLE-145-01-*-DV-P-TR 900 72 12
MLE MLE-148-01-*-DV-A-K-TR 725 72 12
MLE MLE-150-01-*-DV-A-K-TR 775 72 12
MLE MLE-150-01-*-DV-P-TR 900 72 12