MMSD-03-20C-L-21.26-D-K-LUS

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo Product Specs

MMSD-03-20C-L-21.26-D-K-LUS

Mini-Mate Cable Assembly, 0.100" Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
Specs Kit

Secured form. No spam.

. .
.
.
. .
I don’t usually look to the Grateful Dead to summarize trends in the electronics industry, but this song title does reflect the last few years in the world of connector […] The post Connector Material Costs: What A Long, Strange Trip It’s Been appeared first on The Samtec Blog....
As our blog team was reviewing upcoming topics, I was considering a few possible topics, so put a TBD on the schedule. Before I knew it, the time was drawing […] The post Family Vacation and Connectors appeared first on The Samtec Blog....
Many factors affect the quality and performance of a connector:  pin material, the quality of the stamping, the quality of and choice of surface finish, and the tolerances on the […] The post Practical Guidelines To Achieve Quality Connector Solder Joints: Part One appeared firs...
Plating affects the life and quality of the connector system, including corrosion resistance, conductivity, solderability, and of course, cost. This is part two of a discussion with Phil Eckert, Samtec’s […] The post Connector Plating FAQs: Normal Force, Cycles, Temperature, and...
ANSYS Simulation World 2022 is the first technical series planned to educate executives, engineers, R&D, and manufacturing professionals about engineering simulation strategies. Attendees can engage with leaders in the industry […] The post Samtec Presents Online at ANSYS SIM Wor...