triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

MMSD-10-20C-L-11.00-S-K

Mini-Mate Cable Assembly, 0.100" Pitch

The MMSD is part of Samtec's MiniMATE® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSD features a double-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.

Features
  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 100 250 500 1000
Price $5.190 $4.750 $4.350 $4.010 $3.680

Packaging Notes: Packaging Type: Bag & Tag (0 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
In June, we continued to upgrade several key pieces of content across the website, including more interactive product explorers on several pages and a homepage refresh. We also made a significant update to our product pages which allows logged-in users to see customer-specific pr...
The Military & Aerospace world utilizes products in harsh conditions, and the products must be able to properly perform. Because of this, many Mil/Aero manufacturers typically use full MIL-Spec products. Severe Environment Testing (SET) is a Samtec initiative to test certain prod...
“The customer is always right!” Anyone in customer service knows that motto. Pioneering businessmen César Ritz, Marshall Field, Harry Gordon Selfridge and others championed similar mantras throughout their careers. Today, Samtec lives and breathes Sudden Service®. In essence, Sam...
Samtec continues to grow its line of signal integrity connectors and cable systems, many rated at 28, 56 and 112 Gbps. These high-performance interconnects, typically used in digital applications, are finding new homes in the analog world. Small Form Factor A primary benefit of c...
Virtual. In a word, that sums up many of our everyday experiences. Gradually, virtual events were popping up. In the tech industry, virtual conferences and trade shows are the “New Normal.” One advantage of virtual, or digital, events seems to be popping up. Many in-person tech c...