triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

MMSD-15-22-L-05.00-S-K

Mini-Mate Cable Assembly, 0.100" Pitch

Features
  • 20 to 30 AWG PVC wire
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • Current rating to 3.8A @ 95°C with 20 AWG
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead times start at 3 days. Click here to check the current lead time for this product.

Breaks 1 10 25 50 100 500 1000 3000 8250 17750
Price $6.950 $6.420 $6.070 $5.850 $4.900 $4.580 $3.940 $3.310 $3.060 $2.830

Packaging Notes: Packaging Type: Bag & Tag

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
The human brain is very good at understanding the world around us.  An everyday example can be found when driving a car.  An experienced driver will be able to judge how large their car is, and how close they can approach an obstacle.  The driver does not need to think about or a...
We all know the widespread havoc that Covid-19 wreaked in 2020. While the electronics industry in general, and connectors in particular, took an initial hit, the industry rebounded in the second half of 2020 and is rolling into 2021. Travel came to an almost stand-still in 2020, ...
Home renovation, DIY, and organizing television shows hinge on the ‘Before and After’ that continues to bring us back all season long. From the glamourous to the more streamlined changes, each reveal is different but the bigger the change, the better the reveal. With an expanding...
A couple of weeks ago, associates in New Albany probably noticed a wall of PCs and related equipment in the MIS Help-Desk area, and then later in the Break Room. If you were in either room, it was difficult to not see them. Their presence raised a lot of questions, including why ...
In March, we rolled out some exciting upgrades to Samtec.com, including adding part numbers in bulk more easily, a major improvement to our keyword search, an easier way to find packaging alternatives, and a few new pieces of content. Here are the major updates to Samtec.com for ...