MMSDT-06-20-L-03.01-S-K

Mini-Mate Cable Assembly, Teflon® Cable, 0.100" Pitch

Features
  • 24 to 30 AWG Teflon® cable
  • Polarized, double row system to 50 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
  • *DuPont™ Teflon® is a registered trademark of the E.I. du Pont de Nemours and Company or its affiliates.
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Click here to check the current lead time for this product.

Breaks 1 25 50 100 500 1000 2500 6500 17750 38250
Price $3.390 $3.060 $2.850 $2.710 $2.270 $2.120 $1.830 $1.530 $1.420 $1.310

Similar Parts:

Part Number Ships Tomorrow Packaging Type Min Mult Difference reserve logo?This part number is one of more than 200,000 connectors and cables
in our Reserve program that ship to you in 1-day. Guaranteed.

MMSDT-06-20-L-03.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-04.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-04.50-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-05.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-06.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-07.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-08.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-09.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-10.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-11.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-11.81-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-11.82-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-12.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-14.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-15.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-15.74-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-16.00-S-K

0

Bulk

1

0

CableLength

False

MMSDT-06-20-L-18.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-20.00-S-K

0

Bag & Tag

1

0

CableLength

False

MMSDT-06-20-L-24.00-S-K

0

Bag & Tag

1

0

CableLength

False

Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account? Create one

. .
.
.
. .
Our armed forces need to be able to function in some of the most remote and desolate places on earth.  Far from conventional infrastructure, and operating over wide areas, the military cannot depend on conventional wired systems or line-of-sight radio communications.  The Value o...
I recently purchased my first home. Never having a yard before, I’ve spent the last few months purchasing all the tools and gadgets needed to keep it well maintained. After all those trips to the hardware store, I’ve learned that purchasing durability and reliability is an invest...
Looking for an odd connector to solve a design challenge? In a previous blog I wrote about some of the odd connectors in the Samtec aresnal that do just that. Today I’m highligting two more odd connectors that may also be just what you need … Odd Connector #1: IDC With Countless ...
Earlier this year, PICMG® announced the release of the new COM-HPC specification. COM-HPC (for “Computer on Module – High Performance Computing”) is an open standard for high performance computer modules targeting the embedded applications The development of COM-HPC exceeds the d...
One of our most popular product lines is two-piece board stacking connectors, what we call “Flexible Stacking.” If a designer is not familiar with our capabilities, I tell them that we have more ways to connect two or more boards than any other connector company. By that I mean w...