triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×
triangle alert Samtec manufacturing capacity has been influenced by this pandemic. Our global operations team is working tirelessly to maximize output and minimize impact to customers while prioritizing COVID-19 critical response applications. Some part numbers are experiencing delays, but many are not. For the most up-to-date and accurate lead times use your My Samtec account, chat, or call us anytime for the latest information. ×

MMSS-10-30-L-06.00-S-K

Mini-Mate Cable Assembly, 0.100" Pitch

The MMSS is part of Samtec's MiniMATE® series, and is a cable assembly for wire-to-board and wire-to-wire applications. The MMSS features a single-row 0.100" (2.54mm) pitch connector and PVC cable. The cable assembly is available in single- and double-ended variations.

Features
  • 20 to 30 AWG PVC wire
  • Polarized, single row system to 25 pins
  • Metal or plastic latches
  • Mating shrouded terminal strips available
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Buckets 1 100 250 500 1000
Price $2.270 $2.070 $1.900 $1.750 $1.610

Packaging Notes: Packaging Type: Bag & Tag (0 parts per package)

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
As I write this in early July, we are looking at the calendar of events and trade shows for this year, and there are few survivors.  The Coronavirus pandemic of 2020 has seen almost all public events cancelled, from the Olympics to the Eurovision Song Contest.  Less well reported...
It happens all the time. We’re online with a designer and we’re looking at a connector in our picture search. He says “I need a connector that looks just like this one, but …” and then he goes on to explain something he needs that’s unique to his design and application. If we don...
Through our Pricing and Delivery tool in My Samtec, customers could always access their customer-specific pricing by logging in and entering a part number. However that functionality came with the limitation of having to navigate to a separate part of the website to see that pric...
“Oof. Can’t even!” As a Gen-X parent of two lovely Gen-Z children, I have become what I swore I wouldn’t: Dated. My kids constantly use new terms that I struggle to understand. My hipper-than-me wife blends right in, where as I . . . you get the idea. Goals. I bring this up becau...
In June, we continued to upgrade several key pieces of content across the website, including more interactive product explorers on several pages and a homepage refresh. We also made a significant update to our product pages which allows logged-in users to see customer-specific pr...