MTMM-120-04-F-Q-110

Variable Post Height Header Strips, 2.00 mm Pitch rohs logo Product Specs

MTMM-120-04-F-Q-110

Variable Post Height Header Strips, 2.00 mm Pitch rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • Application: Industry's largest variety of low profile pin counts, terminal lengths and options up to four rows and 200 total pins
  • Contact System: .020" (0.50 mm) square post
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
Benefits of Edge Card Sockets Whereas most Samtec board-to-board connectors are two-piece systems, edge card connectors provide an interface between two boards with just one connector. There are several reasons […] The post Benefits of Edge Card Connectors: Let Me Count The Ways...
We’re thrilled to announce that our newest digital tool, the Discrete Wire Cable Solutionator®, is now fully released on Samtec.com. This tool is similar to our other cable builder tools […] The post Build Discrete Wire Cables With Samtec’s New Discrete Wire Cable Solutionator® a...
Specifying interconnects is not always easy. With that in mind, the engineers at Samtec continue to create a wealth of technical information in the form of white papers, case studies, […] The post Technical Resources Help with Interconnect Design appeared first on The Samtec Blog...
I get dizzy when I think about the changes that took place in the connector industry in the last decade or so. New technologies, industries, processes, markets, products, and systems, […] The post Bishop and Associates: The Impact of China and COVID-19 appeared first on The Sam...
56. 112. 224. SI/PI! For a lot of Americans, that sounds like the pre-snap play call or audible of a quarterback in North American-style football games. After watching football Thursday, […] The post Samtec Updates SI/PI Capabilities/Resource Landing Page appeared first on The Sa...