MTSW-206-10-T-S-500-RA

Variable Height PCB Header Strips, 0.100" pitch rohs logo

MTSW-206-10-T-S-500-RA

Variable Height PCB Header Strips, 0.100" pitch rohs logo

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Pricing
Breaks 1 50 100 500 1000 2000 5000 36276 98044 211987
Price $1.330 $1.030 $0.830 $0.710 $0.550 $0.490 $0.390 $0.280 $0.260 $0.240

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
RF and wireless connectivity make the world go round. Consumers think nothing of the technical wizardry keeping wireless networks running smoothly. Active antennas, towers, base stations, network equipment and other devices interoperate offering the services defining daily life. ...
For many patients, their care does not end when they leave the hospital. Therapeutic equipment is used when the patient needs long-term assistance or care. The many uses for electronics in therapeutic equipment require a range of interconnect solutions that combine power and data...
In September 2021, we added another layer to our new Flex Stacking Solutionator, rolled out some additional enhancements to our Profile Management tool, and rolled out a couple of new content pages. Here are the major web updates for September 2021. Flex Stacking Solutionator Pha...
Signal integrity (SI) and power integrity (PI) concepts confuse many seasoned engineers. Yet, they are both essential to modern, high-performance system architectures and system design. Designing for High-Speed “It’s all about the signal channel!” That’s it. That’s the short and ...
Sudden Service is the foundation of Samtec. This core part of our DNA is what has prepared us to react to the chaos that has continued to hit essential industries across the globe. Supply chain issues, material cost increases, and chip shortages are just a few things we struggle ...