MTSW-220-09-S-D-540

Variable Height PCB Header Strips, 0.100" pitch rohs logo

MTSW-220-09-S-D-540

Variable Height PCB Header Strips, 0.100" pitch rohs logo

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

  • Application: Choice of fourteen terminal lengths to satisfy virtually any application with standard pricing and delivery
  • Contact System: .025" (0.635 mm) square post
  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Special Features: Flex Stack design allows modified post height and body position in .005" (0.13 mm) increments
  • Termination: Through-hole
Specs Kit

Secured form. No spam.

. .
.
.
. .
Since we rolled out the new Profile Management system a couple of months ago, we’ve been steadily adding features. Here are some of the newest features that have been added to simplify your life across Samtec.com. Add all types of addresses When adding or editing a new address, y...
In our recent series of articles about connectors for the medical industry, we have looked at some of the equipment that is used in hospitals. While much of our focus has been on the devices that are used in surgery and the care of patients, there is a significant portion of the ...
This video, from the AI Hardware Summit, shows a prototypical Gen-Z PECFF demonstration based on PCIe 6.0, at 64 GT/s. It shows PCB connectors and twinax cable systems, with performance capabilities eminently suitable for AI hardware applications. It’s a Gen-Z backplane with Gen-...
It has been many years since Samtec set up a booth at the AUSA annual meeting. That may have to change just for the sheer fact of the customers and technology that was displayed. The Association of the United States Army (AUSA) is a nonprofit educational and professional developm...
Designers are well-aware that as data rate requirements approach and surpass 112 Gbps PAM4, they face challenges of balancing increasing throughput, scalability and density demands with concerns such as power consumption, signal integrity, cost and time-to-market, to name a few. ...