Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
NVAF NVAF-DP-02-1-05.0-*-*-TR 550 44 12
NVAF NVAF-DP-02-1-07.0-S-*-K-TR 325 44 16
NVAF NVAF-DP-02-2-05.0-*-*-TR 550 56 12
NVAF NVAF-DP-02-2-05.0-*-*-WT-K-TR 375 56 16
NVAF NVAF-DP-02-2-07.0-S-*-K-TR 325 56 16
NVAF NVAF-DP-02-3-05.0-*-*-K-TR 550 72 12
NVAF NVAF-DP-03-1-05.0-*-*-TR 400 44 16
NVAF NVAF-DP-03-1-05.0-*-*-WT-K-TR 375 44 16
NVAF NVAF-DP-03-1-07.0-S-*-K-TR 325 44 16
NVAF NVAF-DP-03-2-05.0-*-*-TR 400 56 16
NVAF NVAF-DP-03-2-05.0-*-*-WT-K-TR 375 56 16
NVAF NVAF-DP-03-2-07.0-S-*-K-TR 325 56 16
NVAF NVAF-DP-03-3-05.0-*-*-K-TR 400 72 16
NVAF NVAF-DP-04-1-05.0-*-*-TR 400 44 16
NVAF NVAF-DP-04-1-05.0-*-*-WT-K-TR 250 44 24
NVAF NVAF-DP-04-1-07.0-*-*-K-TR 200 44 24
NVAF NVAF-DP-04-2-05.0-*-*-TR 400 56 16
NVAF NVAF-DP-04-2-07.0-*-*-K-TR 200 56 24
NVAF NVAF-DP-04-3-05.0-*-*-K-TR 400 72 16
NVAF NVAF-DP-06-1-05.0-*-*-TR 275 44 24
NVAF NVAF-DP-06-1-07.0-*-*-K-TR 200 44 24
NVAF NVAF-DP-2-1-05.0-*-*-WT-K-TR 375 44 16
NVAF NVAF-DP-4-2-05.0-*-*-WT-K-TR 250 56 24
NVAF NVAF-DP-6-1-05.0-*-*-WT-K-TR 250 44 24