Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
NVAM NVAM-DP-02-1-02.0-*-*-C-TR 300 44 16
NVAM NVAM-DP-02-1-02.0-*-*-CT-XR 125 44 24
NVAM NVAM-DP-02-1-02.0-*-*-TR 400 44 16
NVAM NVAM-DP-02-1-05.0-*-*-TR 275 44 16
NVAM NVAM-DP-02-1-05.0-*-*-WT-K-TR 250 44 16
NVAM NVAM-DP-02-2-02.0-*-*-C-TR 300 56 16
NVAM NVAM-DP-02-2-02.0-*-*-CT-TR 100 56 24
NVAM NVAM-DP-02-2-02.0-*-*-TR 400 56 16
NVAM NVAM-DP-02-2-02.0-*-*-WT-K-TR 350 56 16
NVAM NVAM-DP-02-2-05.0-S-*-K-TR 275 56 16
NVAM NVAM-DP-02-3-02.0-*-*-K-TR 400 72 16
NVAM NVAM-DP-03-1-02.0-*-*-C-TR 200 44 24
NVAM NVAM-DP-03-1-02.0-*-*-TR 400 44 16
NVAM NVAM-DP-03-1-02.0-*-*-WT-K-TR 350 44 16
NVAM NVAM-DP-03-1-02.0-X-X-CT-TR 125 44 24
NVAM NVAM-DP-03-1-05.0-*-*-TR 275 44 16
NVAM NVAM-DP-03-2-02.0-*-*-C-TR 200 56 24
NVAM NVAM-DP-03-2-02.0-*-*-TR 400 56 16
NVAM NVAM-DP-03-2-02.0-*-*-WT-K-TR 350 56 16
NVAM NVAM-DP-03-2-05.0-*-*-K-TR 275 56 16
NVAM NVAM-DP-03-3-02.0-*-*-K-TR 400 72 16
NVAM NVAM-DP-04-1-02.0-*-*-C-TR 200 44 24
NVAM NVAM-DP-04-1-02.0-*-*-CT-TR 125 44 24
NVAM NVAM-DP-04-1-02.0-*-*-TR 400 44 16
NVAM NVAM-DP-04-1-02.0-*-*-WT-K-TR 225 44 24
NVAM NVAM-DP-04-1-05.0-*-*-TR 175 44 24
NVAM NVAM-DP-04-1-05.0-*-*-WT-K-TR 175 44 24
NVAM NVAM-DP-04-2-02.0-*-*-C-TR 200 56 24
NVAM NVAM-DP-04-2-02.0-*-*-CT 100 56 24
NVAM NVAM-DP-04-2-02.0-*-*-TR 400 56 16
NVAM NVAM-DP-04-2-05.0-*-*-TR 175 56 24
NVAM NVAM-DP-04-2-05.0-*-*-WT-K-TR 175 72 24
NVAM NVAM-DP-04-3-02.0-*-*-K-TR 400 72 16
NVAM NVAM-DP-06-1-02.0-*-*-TR 275 44 24
NVAM NVAM-DP-2-1-02.0-*-*-WT-K-TR 350 44 16
NVAM NVAM-DP-2-2-05.0-*-*-WT-K-TR 250 72 16
NVAM NVAM-DP-3-1-05.0-*-*-WT-K-TR 250 44 16
NVAM NVAM-DP-3-2-05.0-*-*-WT-K-TR 250 72 16
NVAM NVAM-DP-4-2-02.0-*-*-WT-K-TR 225 56 24
NVAM NVAM-DP-6-1-02.0-*-*-WT-K-TR 225 44 24