triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×
triangle alert NOTICE: We are currently performing maintenance on our account systems. Some accounts may not be available. If you need assistance, please contact customer service using the information that can found on the bottom of the website. ×

OTP-207687-01-ECUO

FireFly™ Active Optical Micro Flyover System™ Cable Assembly

This FireFly™ optical Flyover® assembly is designed for flexibility and is interchangeable with the FireFly™ copper assembly using the same micro connector system. It is available as a 12-channel optical transmitter or receiver to achieve 16 Gbps per channel, and a 4-channel full duplex optical transceiver to achieve 28 Gbps per channel.

Customized Part
  • ECUO-B04-28-050-0-5-1-1-01
You are viewing a customized product originating from Samtec part number ECUO-B04-28-050-0-5-1-1-01.
Features
  • FireFly™ optical cable system
  • Data connection is taken "off board" for easier routing
  • Interchangeable with FireFly™ copper
  • Choice of data rate: 14 Gbps, 16 Gbps, 25 Gbps, 28 Gbps
  • Designed for on-board or on-package placement
  • Variety of integral heat sink, fiber type and End 2 options
  • FireFly™ Evaluation and Development Kits available. Visit samtec.com/kits.
  • For more information, contact firefly@samtec.com
Fill In The Form To Request A 3D Model
All fields are mandatory
Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
UCLA’s Maxx Tepper gives us a brief overview of the Ocean High-Throughput processor to be used in the upgrade of the real-time event selection system of the CMS experiment at the CERN LHC (Large Hadron Collider). The board incorporates Samtec FireFly™ optical cable assemblies. Th...
Readers of the Samtec blog know we are always talking about next-gen speed. Current channels rates are running at 56 Gbps PAM4. However, system designers are starting to look at 112 Gbps PAM4 data rates. Intuition would say that bleeding edge data rates like 112 Gbps PAM4 only oc...
Autumn is a tough time for us Brits.  From the beginning of September when the kids go back to school until Christmas Eve, we have little to get excited about besides the nights closing in and the weather getting worse.  For our American cousins, Thanksgiving is a reason for cele...
Rise of the Machines is a description, a title, and a path. I know, this title might seem worn out, and sound dystopian at the core but I promise in this case it is a good thing. Automation is being used from start to finish in many companies, and it shouldn’t be a surprise that ...
As computing power continues to increase, air cooled systems cannot meet current thermal requirements for HPC hardware systems. Power consumption, space and performance must all be considered during system design. Immersion cooling is a fast-growing solution to economically comba...