Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| P1M | P1M-10-01-*-DV-K-TR | 125 | 56 | 24 |
| P1M | P1M-10-01/02/03-*-D-RA-H-TR | 150 | 44 | 24 |
| P1M | P1M-10-02/03-*-DV-K-TR | 100 | 56 | 24 |
| P1M | P1M-15-01-*-DV-K-TR | 125 | 56 | 24 |
| P1M | P1M-15-01/02/03-*-D-RA-H-TR | 150 | 56 | 24 |
| P1M | P1M-15-02/03-*-DV-K-TR | 100 | 56 | 24 |
| P1M | P1M-25-01-*-DV-K-TR | 125 | 72 | 24 |
| P1M | P1M-25-01/02/03-*-D-RA-H-TR | 150 | 72 | 24 |
| P1M | P1M-25-02/03-*-DV-K-TR | 100 | 72 | 24 |
| P1M | P1M-30-01-*-DV-K-TR | 125 | 72 | 24 |
| P1M | P1M-30-01/02/03-*-D-RA-H-TR | 150 | 72 | 24 |
| P1M | P1M-30-02/03-*-DV-K-TR | 100 | 72 | 24 |