Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
PCIE PCIE-G4-01-01-*-DV-A/WT-K-TR 275 44 16
PCIE PCIE-G4-04-01-L-DV-A/WT-K-TR 275 56 16
PCIE PCIE-G4-08-01-*-DV-A/WT-K-TR 275 72 16
PCIE PCIE-G5-01-01-*-DP-A-K-TR 225 44 16
PCIE PCIE-G5-01-01-*-DP-A-WT-K-TR 225 56 16
PCIE PCIE-G5-01-01-*-EM-WT-TR 125 56 24
PCIE PCIE-G5-04-01-*-DP-A-K-TR 225 56 16
PCIE PCIE-G5-04-01-*-DP-A-WT-K-TR 225 72 16
PCIE PCIE-G5-04-01-*-EM-WT-TR 125 72 24
PCIE PCIE-G5-08-01-*-DP-A-K-TR 225 72 16
PCIE PCIE-G5-08-01-*-DP-A-WT-K-TR 225 88 16
PCIE PCIE-G5-08-01-*-EM-WT-TR 125 88 24
PCIE PCIE-G5-16-01-*-EM-WT-TR 125 120 24
PCIE PCIE-G5-16-01-*-EM-WT-TR 125 120 24
PCIE PCIE-LP-01-01-*-DV-A-WT-TR 275 44 16
PCIE PCIE-LP-04-01-*-DV-A-WT-TR 275 56 16
PCIE PCIE-LP-08-01-*-DV-A-WT-TR 275 88 16