PCIEA

PCIe® Active Optical Cable Assembly Adaptor Card

Features
  • Low profile PCIe® I/O adaptor card
  • Supports Gen 1 (2.5 GT/s) and Gen 2 (5.0 GT/s) data rates
  • Use with Samtec's PCIe® active optical cable (PCIEO Series) or traditional copper cables
  • Enables spread-spectrum clocking support
  • Auxiliary sideband signal support
Specs Kit

Secured form. No spam.

. .
.
We’ve spent a good chunk of the last year building a new on-site search experience for Samtec.com. This update continues that trend with our newly released competitor cross reference search addition. Using this feature, you can access competitor cross reference data for over 11 m...
 56 Gbps PAM4 At DesignCon 2018, Matt Burns (Technical Marketing Manager of Samtec) and Ivan Madrigal (SerDes Systems Application Engineer at Xilinx®), walk us through a combined Xilinx-Samtec 56 Gbps PAM4 backplane demonstration. One port of 56Gbps PAM4 PBRS31 data is sourced f...
With now well over 100 videos that are featured in various places in Samtec.com, and the recent release of our Video Search capability, it became evident that we needed an updated central location to house all of these videos for users that wanted to easily browse all of our vide...
Regular readers of the Samtec blog are keenly aware of VITA 57 FMC and FMC+ solutions Samtec offers. For more than 10 years, this standard has defined the interface between FPGAs and various expansion modules in a growing number of applications. As FMC/FMC+ leverages open platfor...
Credo and Samtec teamed-up to to show an impressive 112 Gbps PAM4 long-reach cable demonstration at DesignCon 2018. In this video, Samtec’s Ralph Page and Credo’s Alex Narazi walk us through the demo and the results achieved. Signal Path Three ports of 112 Gbps PAM4 data are sour...
View Full Site