triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline

PGP

.100" Pogo Style One-Piece Interface
rohs logo

.100" Pogo Style One-Piece Interface
Features
  • This series is not available for new design-ins
  • .100" (2.54 mm) pitch
  • Spring loaded pogo-pin style sockets
  • Optional alignment pins
  • 2 through 5 contacts in a single or dual row design
Features
  • This series is not available for new design-ins
  • .100" (2.54 mm) pitch
  • Spring loaded pogo-pin style sockets
  • Optional alignment pins
  • 2 through 5 contacts in a single or dual row design
. .
.
.
. .
J.R. Bonnefoy, Systems Engineer at Samtec, walks us through a live product demonstration of a 70 GHz, high-performance test point system. This demo, from DesignCon 2020, incorporates two new high-performance products.  The demo is based on Samtec’s 56 Gbps PAM4 Product Demonstrat...
Solutionator, our board-to-board parametric search tool, has been a staple of Samtec.com for years. This tool allows users to select a few filters and be presented with options for a mated set solution in under a minute. Users can then download models, sample, and buy products fr...
The life of an automobile is one that is no stranger to extreme temperatures, harsh vibrations and shock, plenty of dirt and water, and countless other conditions many electronics are not designed to withstand. It is because of this, that automotive designers design their product...
In January 2020, we kicked off the year by improving the applications we released at the end of 2019 and made several user-experience (UX) tweaks throughout the website. Here are the major updates to Samtec.com for January 2020. High-Speed Cable Builder Phase 2 UX Updates In late...
Samtec Cares is one way for Samtec to invest in, impact and improve the local community. I know that sounds like you-know-what written by a corporate Public Relations Department, but we know that being a good corporate citizen in a community comes with responsibility. Since the m...