PMSD-02-18-K-05.00-S

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket rohs logo Product Specs

PMSD-02-18-K-05.00-S

.165" Power Mate® Double Row Discrete Wire Cable Assembly, Socket rohs logo

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

.
Features

  • .165" (4.19 mm) pitch
  • Individually shrouded contacts
  • 16 to 24 AWG PVC wire
  • Polarized, double row system to 10 pins
  • Mating shrouded terminal strips available
  • Current rating to 7 A @ 75°C
  • Plastic latches
Specs Kit

Secured form. No spam.

. .
.
.
. .
.
In November, we rolled out several exciting updates to the website, including a brand-new catalog, a few new content pages for newer products, an update to Samtec Reserve, and the […] The post Here are the November 2023 Samtec Website Updates appeared first on The Samtec Blog....
The upcoming PCIe® 7.0 specification is intended to enable 128 GT/s data rates. It continues PCIe’s trend of double speeds every generation. According to PCI-SIG, “PCIe 7.0 technology is targeted […] The post New Proof-of-Concept High-Speed Cable Solution Performs At 128 GT/s app...
In this blog, we will go back to the basics and learn a little about just what is an RF connector. If you are a signal Integrity wizard head on […] The post What is an RF Connector? appeared first on The Samtec Blog....
Emerging system requirements are driven by industry advancements in areas such as data centers, artificial intelligence, machine learning, and quantum computing, among others. Samtec 224 Gbps PAM4 interconnect systems are carefully […] The post New 224 G Interconnect Family In A ...
Many military and/or aerospace designs require production lot testing of components in order to determine if the parts are quality compliant. These full-lot tests can be time consuming and expensive. […] The post Sample-Size Lot Screen Testing Saves Time and Money appeared first ...