Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| QMS | QMS-016-01-*-D-DP-RA-PC4-K-TR | 100 | 72 | 32 |
| QMS | QMS-016-05.75-*-D-DP-A-K-TR | 350 | 44 | 16 |
| QMS | QMS-016-06.75-*-D-DP-A-K-TR | 325 | 44 | 16 |
| QMS | QMS-016-11-*-D-DP-A-K-TR | 325 | 44 | 16 |
| QMS | QMS-026-*-*-D-RA-K-TR | 125 | 56 | 32 |
| QMS | QMS-026-*-*-D-RA-PC8-K-TR | 100 | 72 | 32 |
| QMS | QMS-026-01-*-D-EM2-PC4-TR | 125 | 72 | 24 |
| QMS | QMS-026-01-*-D-EM2-TR | 125 | 56 | 24 |
| QMS | QMS-026-02-L-D-RA-PC4-TR | 100 | 72 | 32 |
| QMS | QMS-026-05.75-*-D-A-K-TR | 350 | 44 | 16 |
| QMS | QMS-026-05.75-*-D-PC4-TR | 300 | 56 | 16 |
| QMS | QMS-026-05.75-*-D-PX8-TR | 250 | 72 | 16 |
| QMS | QMS-026-05.75-*-D-RF1-K-TR | 300 | 56 | 16 |
| QMS | QMS-026-05.75-*-D-RF2-TR | 325 | 72 | 16 |
| QMS | QMS-026-05.75-L-D-A-RT1-TR | 325 | 56 | 16 |
| QMS | QMS-026-05.75-X-D-A-GP-K-TR | 275 | 56 | 16 |
| QMS | QMS-026-06.75-*-D-A-GP-K-TR | 275 | 56 | 16 |
| QMS | QMS-026-06.75-*-D-A-K-TR | 325 | 44 | 16 |
| QMS | QMS-026-06.75-L-D-PC4-TR | 250 | 56 | 16 |
| QMS | QMS-026-09.75-*-D-A-K-TR | 150 | 44 | 24 |
| QMS | QMS-026-XX-XX-D-RA-PC4-K-TR | 150 | 72 | 32 |
| QMS | QMS-032-01-*-D-DP-RA-MG-K-TR | 125 | 72 | 32 |
| QMS | QMS-032-02-*-D-DP-RA-PC4-TR | 100 | 88 | 32 |
| QMS | QMS-032-05.75-*-D-DP-A-K-TR | 350 | 56 | 16 |
| QMS | QMS-032-06.75-*-D-DP-A-GP-K-TR | 275 | 72 | 16 |
| QMS | QMS-032-09.75-*-D-DP-A-K-TR | 150 | 72 | 24 |
| QMS | QMS-048-05.75-*-D-DP-A-K-TR | 350 | 88 | 16 |
| QMS | QMS-052-01-*-D-EM2-TR | 125 | 88 | 24 |
| QMS | QMS-052-01-*-D-RA-MG-K-TR | 125 | 72 | 32 |
| QMS | QMS-052-01-*-D-RA-PC4-K-TR | 125 | 88 | 32 |
| QMS | QMS-052-05.75-*-D-A-RT1-TR | 325 | 72 | 16 |
| QMS | QMS-052-05.75-*-D-A-TR | 350 | 56 | 16 |
| QMS | QMS-052-05.75-*-D-PT4-TR | 150 | 72 | 24 |
| QMS | QMS-052-05.75-*-D-RF1-TR | 300 | 72 | 16 |
| QMS | QMS-052-05.75-X-D-A-K-GP-TR | 225 | 72 | 24 |
| QMS | QMS-052-06.75-*-D-A-GP-TR | 175 | 72 | 24 |
| QMS | QMS-052-06.75-*-D-A-K-TR | 325 | 72 | 16 |
| QMS | QMS-052-06.75-*-D-PX4-TR | 250 | 72 | 16 |
| QMS | QMS-052-09.75-*-D-A-K-TR | 150 | 72 | 24 |
| QMS | QMS-078-05.75-*-D-A-K-TR | 350 | 88 | 16 |
| QMS | QMS-078-06.75-*-D-A-K-TR | 325 | 88 | 16 |
| QMS | QMS-078-09.75-S-D-A-K-TR | 150 | 88 | 24 |
| QMS | QMSS-016-06.75-*-D-DP-A-K-TR | 300 | 44 | 16 |
| QMS | QMSS-016-06.75-*-D-DP-PC4-K-TR | 250 | 56 | 16 |
| QMS | QMSS-026-01-*-D-EM2-PC4-TR | 125 | 72 | 24 |
| QMS | QMSS-026-06.75-*-D-A-K-TR | 325 | 44 | 16 |
| QMS | QMSS-026-06.75-*-D-PC4/PT4-TR | 250 | 56 | 16 |
| QMS | QMSS-026-11-*-D-A-K-TR | 300 | 44 | 16 |
| QMS | QMSS-032-06.75-*-D-DP-A-K-TR | 325 | 56 | 16 |
| QMS | QMSS-032-6.75-*-D-DP-A-GP-K-TR | 175 | 72 | 24 |
| QMS | QMSS-048-06.75-*-D-DP-A-K-TR | 325 | 88 | 16 |
| QMS | QMSS-052-01-*-D-EM2-PC4-TR | 125 | 88 | 24 |
| QMS | QMSS-052-01-*-D-EM2-TR | 125 | 88 | 24 |
| QMS | QMSS-052-06.75-*-D-A-K-TR | 375 | 56 | 16 |
| QMS | QMSS-052-06.75-*-D-PX4-K-TR | 350 | 72 | 16 |
| QMS | QMSS-052-06.75-X-D-A-GP-K-TR | 225 | 72 | 24 |
| QMS | QMSS-078-11-*-D-A-K-TR | 325 | 88 | 16 |