Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
QMSS QMSS-016-06.75-*-D-DP-A-K-TR 300 44 16
QMSS QMSS-016-06.75-*-D-DP-PC4-K-TR 250 56 16
QMSS QMSS-026-01-*-D-EM2-PC4-TR 125 72 24
QMSS QMSS-026-06.75-*-D-A-K-TR 325 44 16
QMSS QMSS-026-06.75-*-D-PC4/PT4-TR 250 56 16
QMSS QMSS-026-11-*-D-A-K-TR 300 44 16
QMSS QMSS-032-06.75-*-D-DP-A-K-TR 325 56 16
QMSS QMSS-032-6.75-*-D-DP-A-GP-K-TR 175 72 24
QMSS QMSS-048-06.75-*-D-DP-A-K-TR 325 88 16
QMSS QMSS-052-01-*-D-EM2-PC4-TR 125 88 24
QMSS QMSS-052-01-*-D-EM2-TR 125 88 24
QMSS QMSS-052-06.75-*-D-A-K-TR 375 56 16
QMSS QMSS-052-06.75-*-D-PX4-K-TR 350 72 16
QMSS QMSS-052-06.75-X-D-A-GP-K-TR 225 72 24
QMSS QMSS-078-11-*-D-A-K-TR 325 88 16