Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
QRM8 QRM8-018-02.0-*-D-DP-A-GP-K-TR 450 44 12
QRM8 QRM8-018-02.0-*-D-DP-A-K-TR 525 44 12
QRM8 QRM8-018-05.0-*-D-DP-A-GP-K-TR 250 44 16
QRM8 QRM8-018-05.0-L-D-DP-A-K-TR 275 44 16
QRM8 QRM8-026-01-*-RA-GP-TR 275 56 24
QRM8 QRM8-026-02.0-*-D-A-GP-K-TR 450 44 12
QRM8 QRM8-026-02.0-*-D-A-K-TR 550 44 12
QRM8 QRM8-026-05.0-*-D-A-GP-K-TR 250 44 16
QRM8 QRM8-026-05.0-*-D-A-K-TR 275 44 16
QRM8 QRM8-026-07.0-*-D-A-GP-K-TR 200 56 16
QRM8 QRM8-026-07.0-*-D-A-K-TR 225 44 16
QRM8 QRM8-036-02.0-*-D-DP-A-K-TR 525 72 12
QRM8 QRM8-036-05.0-*-D-DP-A-K-TR 500 72 12
QRM8 QRM8-052-01-*-RA-GP-K-TR 225 72 24
QRM8 QRM8-052-02.0-*-D-A-GP-K-TR 450 72 12
QRM8 QRM8-052-02.0-*-D-A-K-TR 525 72 12
QRM8 QRM8-052-05.0-*-D-A-GP-K-TR 250 72 16
QRM8 QRM8-052-05.0-*-D-A-K-TR 275 72 16
QRM8 QRM8-052-07.0-*-D-A-GP-K-TR 200 72 16
QRM8 QRM8-052-07.0-L-D-A-K-TR 225 72 16