QSE

Product Specs
  Configure Your Product Using the Options Below

0.80 mm Q Strip® High-Speed Ground Plane Socket Strip

rohs logo

The QSE series is a 0.80 mm pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, QSE uses a blade and beam contact design. QSE is compatible with the mPOWER™ ultra micro range of connectors to create a flexible two-piece power and signal solution.

Configured Part Number
.
.
Features

  • 0.80 mm (.0315") pitch
  • Up to 200 positions
  • 5 mm - 30 mm stack heights
  • Extended Life Product™ (E.L.P.™)
  • Samtec 28+ Gbps Solution
Specs Kit

Secured form. No spam.

. .
.
.
. .
.