Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
QSE-DP QSE-014-01-*-D-DP-A-K-TR 475 44 16
QSE-DP QSE-014-01-*-D-DP-A-RT1-K-TR 350 56 16
QSE-DP QSE-028-01-*-D-DP-A-L-K-TR 450 72 16
QSE-DP QSE-028-01-*-D-DP-A-RT1-K-TR 350 72 16
QSE-DP QSE-028-01-*-D-DP-A-TR 525 56 16
QSE-DP QSE-042-01-*-D-DP-A-RT1-K-TR 350 88 16
QSE-DP QSE-042-01-*-D-DP-A-TR 500 88 16