QSFPO-40G-001.5-01-01-F

0.80 mm QSFP+ Active Optical Cable Assembly, 40 Gbps Product Specs

QSFPO-40G-001.5-01-01-F

0.80 mm QSFP+ Active Optical Cable Assembly, 40 Gbps

Product Specs

Please Login to see customer specific pricing. Or you may directly contact support.
You don't have an account? Create one

Click here to check the current lead time for this product.

Save your preferred CAD Download type in your user profile.

2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.

Need help choosing your options? View Catalog Page.

Please confirm configuration with the Series Print before final design in.

For assistance with 3D Models, please contact e3DModels@Samtec.com.

For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.

Features

  • QSFP+ form factor multimode pigtailed transceivers and active optical cables
  • Supports InfiniBand™ QDR, DDR and SDR as well as Ethernet 40GBASE-SR
  • QSFP+ breakout assemblies (“Octopus”) for direct connect to SFP+ and XFP transceivers
  • MPO pigtailed assemblies for easy connection to installed infrastructure or other QSFP transceivers
  • Custom labeling, packaging and memory map available
  • Standard lengths of 1 meter, 10 meters and 100 meters
Specs Kit

Secured form. No spam.

. .
.
.
. .
As the COVID-19 pandemic (mostly) fades in to the past, individuals are slowly (or quickly) returning to their pre-pandemic lifestyles. Tourists are returning to airports, cruise ships and hotels. Weddings […] The post electronica 2022 Review – An Interview with Samtec’s Doug Wat...
This month we added additional capabilities for users to manage order dates online, enhanced the ability to search part numbers, added a couple of new pieces of product literature, and […] The post Here are the November 2022 Website Updates to Samtec.com appeared first on The Sam...
Samtec recently released Magnum RF™, which are ganged, multi-position SMPM blocks and cable assemblies for millimeter-wave applications. Magnum RF is ideal when space is limited and a high operating frequency […] The post Ganged SMPM: New High Density, Push-On RF Solutions appea...
Beyond the construction of the connector, another factor that is crucial to the performance of the connector on the printed circuit board is the quality of the connector solder joints. […] The post Practical Guidelines To Achieve Quality Connector Solder Joints: Part Three appear...
Thanksgiving has always been a time for togetherness, for being with those you care about, and for celebrating another year. However, there are times when being together is not possible. […] The post Away from Home for Thanksgiving appeared first on The Samtec Blog....