Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| QTH | QTH-020-01-*-D-DP-A-K-TR | 425 | 44 | 16 |
| QTH | QTH-020-01-*-D-DP-A-L-K-TR | 425 | 44 | 16 |
| QTH | QTH-020-01-*-D-DP-A-RT1-K-TR | 275 | 56 | 16 |
| QTH | QTH-020-01-X-D-DP-A/LC-GP-K-TR | 250 | 56 | 16 |
| QTH | QTH-020-02-*-D-DP-A-K-TR | 275 | 44 | 16 |
| QTH | QTH-020-03-*-D-DP-A-K-TR | 150 | 44 | 24 |
| QTH | QTH-020-04-*-D-DP-K-TR | 100 | 44 | 24 |
| QTH | QTH-020-04-*-DP-A-K-TR | 100 | 44 | 24 |
| QTH | QTH-020-09-*-D-DP-A-K-TR | 125 | 44 | 24 |
| QTH | QTH-020-10-*-D-DP-A/LC-K-TR | 100 | 44 | 24 |
| QTH | QTH-030-01-*-D-A-GP-K-TR | 250 | 56 | 16 |
| QTH | QTH-030-01-*-D-A-K-TR | 425 | 44 | 16 |
| QTH | QTH-030-01-*-D-A-L-K-TR | 425 | 44 | 16 |
| QTH | QTH-030-01-*-D-A-RT1-K-TR | 175 | 56 | 24 |
| QTH | QTH-030-01-*-D-TR | 575 | 44 | 16 |
| QTH | QTH-030-02-*-D-A/LC-K-TR | 300 | 44 | 16 |
| QTH | QTH-030-03-*-D-A/LC-K-TR | 150 | 44 | 24 |
| QTH | QTH-030-04-*-D-A-K-TR | 100 | 44 | 24 |
| QTH | QTH-030-09-*-D-A-K-TR | 125 | 44 | 24 |
| QTH | QTH-030-10-*-D-A-K-TR | 100 | 44 | 24 |
| QTH | QTH-040-01-*-D-A-DP-TR | 425 | 56 | 16 |
| QTH | QTH-040-01-*-D-DP-A-L-K-TR | 425 | 56 | 16 |
| QTH | QTH-040-01-*-D-DP-A-RT1-K-TR | 275 | 72 | 16 |
| QTH | QTH-040-01-*-D-DP-GP-A-TR | 150 | 72 | 24 |
| QTH | QTH-040-01-*-D-DP-TR | 575 | 56 | 16 |
| QTH | QTH-040-02-*-D-DP-A-K-TR | 275 | 56 | 16 |
| QTH | QTH-040-03-*-D-DP-A-K-TR | 150 | 56 | 24 |
| QTH | QTH-040-04-*-D-DP-A-TR | 100 | 72 | 24 |
| QTH | QTH-040-09-*-D-DP-A-K-TR | 125 | 72 | 24 |
| QTH | QTH-060-01-*-D-A-GP-K-TR | 250 | 72 | 16 |
| QTH | QTH-060-01-*-D-A-RT1-K-TR | 275 | 72 | 16 |
| QTH | QTH-060-01-*-D-A-TR | 425 | 56 | 16 |
| QTH | QTH-060-01-*-D-DP-A-K-TR | 275 | 88 | 24 |
| QTH | QTH-060-01-*-D-TR | 575 | 56 | 16 |
| QTH | QTH-060-01-X-D-A-L-K-TR | 550 | 56 | 16 |
| QTH | QTH-060-02-*-D-A-FL-K-TR | 275 | 56 | 16 |
| QTH | QTH-060-02-*-D-A-GP-K-TR | 125 | 72 | 24 |
| QTH | QTH-060-02-*-D-A-K-TR | 300 | 56 | 16 |
| QTH | QTH-060-02-*-D-DP-A-K-TR | 275 | 88 | 16 |
| QTH | QTH-060-03-*-D-A-K-TR | 150 | 56 | 24 |
| QTH | QTH-060-03-*-D-DP-LC-K-TR | 150 | 88 | 24 |
| QTH | QTH-060-03-*-D-K-TR | 150 | 56 | 24 |
| QTH | QTH-060-04-*-D-A-TR | 100 | 72 | 24 |
| QTH | QTH-060-04-*-D-DP-A-K-TR | 100 | 88 | 24 |
| QTH | QTH-060-09-*-D-A-TR | 100 | 72 | 24 |
| QTH | QTH-060-09-*-D-DP-A-K-TR | 125 | 88 | 24 |
| QTH | QTH-060-10-*-D-A-K-TR | 100 | 72 | 24 |
| QTH | QTH-090-01-*-D-A-K-TR | 425 | 72 | 16 |
| QTH | QTH-090-02-*-D-A-K-TR | 175 | 88 | 24 |
| QTH | QTH-090-03-*-D-A-K-TR | 150 | 88 | 24 |
| QTH | QTH-090-03-X-D-A/LC-FL-K-TR | 200 | 88 | 24 |
| QTH | QTH-090-04-*-D-A-TR | 100 | 88 | 24 |
| QTH | QTH-090-07-*-D-A-K-TR | 50 | 88 | 32 |
| QTH | QTH-090-09-*-D-A-K-TR | 100 | 88 | 24 |