Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
QTS QTS-016-01-L-D-DP-A-GP-K-TR 275 56 16
QTS QTS-016-03-X-D-DP-A-K-TR 200 44 24
QTS QTS-016-04-*-D-DP-A-K-TR 100 44 24
QTS QTS-025-01-*-D-A-TR 525 44 16
QTS QTS-025-01-X-D-A/LC-GP-K-TR 375 56 16
QTS QTS-025-02-*-D-A-K-TR 350 44 16
QTS QTS-025-03-*-D-A-K-TR 150 44 24
QTS QTS-025-04-*-D-A-K-TR 100 44 24
QTS QTS-025-04-*-D-K-TR 100 44 24
QTS QTS-050-01-*-D-A-K-TR 425 56 16
QTS QTS-050-01-L-D-A-GP-K-TR 275 72 16
QTS QTS-050-02-*-D-A-TR 300 56 16
QTS QTS-050-02-*-D-K-TR 350 56 16
QTS QTS-050-03-*-D-A-K-TR 150 56 24
QTS QTS-050-04-*-D-A-TR 100 72 24
QTS QTS-075-01-*-D-K-TR 375 88 24
QTS QTS-075-01-*-D-LC-TR 275 88 24
QTS QTS-075-01-L-D-A-GP-K-TR 275 88 16
QTS QTS-075-01-L-D-A-GP-K-TR 650 32 12
QTS QTS-075-02-*-D-A-K-TR 175 88 24
QTS QTS-075-03-*-D-A-K-TR 150 88 24
QTS QTS-075-04-*-D-A-K-TR 100 88 24