RFA6T-78SP4-SING-0300 75 Ohm RF Cable Assembly, RG 6 Cable

Features

  • Capacitance: 53.14 pF/meter

  • Operating Temp: -30 ºC to +75 ºC

  • Frequency Range: 3.5 GHz max (cable & connector dependent)

  • Insertion Loss: See RFA6T Report

Online Pricing is not available for this part.
Prints
Mates and Related Components

Mating Connectors

BNC7T-EM Series Thumbnail Image
BNC7T-EM

75 Ohm BNC Jack, Edge Mount

BNC7T-TH Series Thumbnail Image
BNC7T-TH

75 Ohm BNC Jack, Through-hole

DIN7A-BH Series Thumbnail Image
DIN7A-BH

75 Ohm DIN 1.0/2.3 Jack, Bulkhead Through-hole

DIN7A-TH Series Thumbnail Image
DIN7A-TH

75 Ohm DIN 1.0/2.3 Jack, Through-hole

BNC7T-BH Series Thumbnail Image
BNC7T-BH

75 Ohm BNC Bulkhead Jack

HDBNC-BH Series Thumbnail Image
HDBNC-BH

75 Ohm High-Density BNC Bulkhead Jack, Through-hole

HDBNC-EM Series Thumbnail Image
HDBNC-EM

75 Ohm High-Density BNC Jack, Edge Mount

HDBNC-TH Series Thumbnail Image
HDBNC-TH

75 Ohm High-Density BNC Jack, Through-hole

Series Image for BNC7T-BM
BNC7T-BM

75 Ohm BNC Low Profile, Mixed Technology Die Cast Bulkhead Jack

Product Image for HDBNC-BM
HDBNC-BM

75 Ohm High-Density BNC Bulkhead Jack, Mixed Technology, Die Cast

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.20
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.