Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| RSM | RSM-102-02-*-D-TR | 525 | 16 | 16 |
| RSM | RSM-102-02-*-S-TR | 725 | 16 | 12 |
| RSM | RSM-103-02-*-D-LC-TR | 450 | 16 | 16 |
| RSM | RSM-103-02-*-S-K-TR | 750 | 24 | 12 |
| RSM | RSM-103-02-S-S-P-TR-.LUTRON | 450 | 24 | 16 |
| RSM | RSM-103-02-X-D-TR | 550 | 16 | 16 |
| RSM | RSM-103-02-X-S-TR | 750 | 16 | 12 |
| RSM | RSM-104-02-*-D-LC-TR | 425 | 24 | 16 |
| RSM | RSM-104-02-*-D-TR | 550 | 16 | 16 |
| RSM | RSM-104-02-X-D-P-TR | 550 | 24 | 16 |
| RSM | RSM-104-02-X-S-TR | 750 | 16 | 12 |
| RSM | RSM-105-02-*-D-LC-P-TR | 450 | 24 | 16 |
| RSM | RSM-105-02-*-D-P-TR | 550 | 24 | 16 |
| RSM | RSM-105-02-*-S-K-TR | 700 | 24 | 12 |
| RSM | RSM-105-02-*-SM-D-LC-K-TR | 425 | 24 | 16 |
| RSM | RSM-106-02-*-D-TR | 525 | 24 | 16 |
| RSM | RSM-106-02-*-S-P-TR | 450 | 24 | 16 |
| RSM | RSM-106-02-*-S-TR | 725 | 24 | 12 |
| RSM | RSM-107-02-S-S-P-TR | 475 | 24 | 16 |
| RSM | RSM-107-02-X-D-P-TR | 550 | 24 | 16 |
| RSM | RSM-107-02-X-S-TR | 750 | 24 | 12 |
| RSM | RSM-108-02-*-D-LC-P-TR | 425 | 24 | 16 |
| RSM | RSM-108-02-*-S-K-TR | 700 | 24 | 12 |
| RSM | RSM-108-02-*-S-P-TR | 600 | 24 | 12 |
| RSM | RSM-109-02-*-D-K-TR | 525 | 24 | 16 |
| RSM | RSM-109-02-*-D-P-TR | 400 | 44 | 16 |
| RSM | RSM-109-02-*-S-K-TR | 700 | 24 | 12 |
| RSM | RSM-109-02-L-S-P-TR | 600 | 24 | 12 |
| RSM | RSM-110-02-*-S-P-TR | 475 | 24 | 16 |
| RSM | RSM-110-02-X-D-K-TR | 550 | 32 | 16 |
| RSM | RSM-110-02-X-D-LC-P-TR | 450 | 24 | 16 |
| RSM | RSM-110-02-X-S-TR | 750 | 24 | 12 |
| RSM | RSM-111-02-*-D-LC-P-TR | 425 | 32 | 16 |
| RSM | RSM-111-02-*-D-P-TR | 750 | 24 | 12 |
| RSM | RSM-111-02-*-S-K-TR | 700 | 32 | 12 |
| RSM | RSM-112-02-*-D-LC-TR | 350 | 32 | 16 |
| RSM | RSM-112-02-*-D-P-TR | 725 | 32 | 12 |
| RSM | RSM-112-02-*-S-P-TR | 475 | 32 | 16 |
| RSM | RSM-112-02-*-S-TR | 750 | 32 | 12 |
| RSM | RSM-113-02-*-D-K-TR | 450 | 32 | 16 |
| RSM | RSM-113-02-*-D-LC-P-TR | 425 | 32 | 16 |
| RSM | RSM-113-02-*-D-LC-P-TR | 350 | 44 | 16 |
| RSM | RSM-113-02-*-S-K-TR | 725 | 32 | 12 |
| RSM | RSM-113-02-*-S-P-TR | 625 | 32 | 12 |
| RSM | RSM-114-02-*-D-K-TR | 525 | 32 | 16 |
| RSM | RSM-114-02-*-D-P-TR | 525 | 32 | 16 |
| RSM | RSM-114-02-*-S-P-TR | 500 | 44 | 12 |
| RSM | RSM-114-02-*-S-TR | 525 | 32 | 16 |
| RSM | RSM-115-02-*-D-LC-TR | 325 | 44 | 16 |
| RSM | RSM-115-02-*-D-P-TR | 400 | 44 | 16 |
| RSM | RSM-115-02-*-D-TR | 425 | 44 | 16 |
| RSM | RSM-115-02-*-S-P-TR | 375 | 44 | 16 |
| RSM | RSM-115-02-*-S-TR | 550 | 44 | 12 |
| RSM | RSM-116-02-*-D-LC-P-TR | 325 | 44 | 16 |
| RSM | RSM-116-02-*-D-P-TR | 400 | 44 | 16 |
| RSM | RSM-116-02-*-S-K-TR | 550 | 44 | 12 |
| RSM | RSM-116-02-*-S-P-TR | 475 | 44 | 12 |
| RSM | RSM-116-02-*-S-TR | 550 | 44 | 12 |
| RSM | RSM-117-02-*-D-LC-K-TR | 225 | 44 | 24 |
| RSM | RSM-117-02-*-D-P-TR | 350 | 44 | 16 |
| RSM | RSM-117-02-*-S-P-TR | 350 | 44 | 16 |
| RSM | RSM-117-02-*-S-TR | 575 | 44 | 12 |
| RSM | RSM-118-02-*-D-LC-P-TR | 325 | 44 | 16 |
| RSM | RSM-118-02-*-D-TR | 425 | 44 | 16 |
| RSM | RSM-118-02-*-S-P-TR | 350 | 44 | 16 |
| RSM | RSM-118-02-*-S-TR | 425 | 44 | 16 |
| RSM | RSM-119-02-*-D-LC-K-TR | 325 | 44 | 16 |
| RSM | RSM-119-02-*-S-K-TR | 575 | 44 | 12 |
| RSM | RSM-120-02-*-D-LC-K-TR | 325 | 44 | 16 |
| RSM | RSM-120-02-*-D-LC-P-TR | 300 | 44 | 16 |
| RSM | RSM-120-02-*-S-K-TR | 550 | 44 | 12 |
| RSM | RSM-120-02-*-S-P-TR | 350 | 44 | 16 |
| RSM | RSM-120-02-X-D-P-TR | 425 | 56 | 16 |
| RSM | RSM-121-02-*-D-P-TR | 400 | 44 | 16 |
| RSM | RSM-121-02-*-S-P-TR | 350 | 44 | 16 |
| RSM | RSM-121-02-X-S-K-TR | 750 | 44 | 12 |
| RSM | RSM-122-02-*-D-LC-K-TR | 325 | 44 | 16 |
| RSM | RSM-122-02-*-D-LC-P-TR | 350 | 44 | 16 |
| RSM | RSM-122-02-*-D-P-TR | 400 | 44 | 16 |
| RSM | RSM-122-02-*-S-K-TR | 550 | 44 | 12 |
| RSM | RSM-122-02-X-S-P-TR | 375 | 44 | 16 |
| RSM | RSM-123-02-*-D-LC-P-TR | 350 | 44 | 16 |
| RSM | RSM-124-02-*-D-TR | 425 | 56 | 16 |
| RSM | RSM-124-02-*-S-K-TR | 575 | 56 | 12 |
| RSM | RSM-124-02-*-S-P-TR | 400 | 56 | 12 |
| RSM | RSM-125-02-*-D-LC-TR | 300 | 56 | 16 |
| RSM | RSM-125-02-*-D-TR | 425 | 44 | 16 |
| RSM | RSM-125-02-*-S-K-TR | 550 | 56 | 12 |
| RSM | RSM-125-02-*-S-P-TR | 375 | 56 | 16 |
| RSM | RSM-125-02-X-D-K-TR | 425 | 56 | 16 |
| RSM | RSM-125-02-X-D-P-TR | 425 | 44 | 16 |
| RSM | RSM-126-02-*-D-K-TR | 425 | 56 | 16 |
| RSM | RSM-126-02-*-S-P-TR | 350 | 56 | 16 |
| RSM | RSM-127-02-*-D-P-TR | 400 | 56 | 16 |
| RSM | RSM-128-02-*-S-K-TR | 550 | 56 | 12 |
| RSM | RSM-129-02-XX-S-K-XR | 725 | 56 | 12 |
| RSM | RSM-130-02-*-D-LC-P-TR | 325 | 56 | 16 |
| RSM | RSM-130-02-*-S-K-TR | 575 | 56 | 12 |
| RSM | RSM-130-02-*-S-P-TR | 500 | 56 | 12 |
| RSM | RSM-130-02-X-D-P-TR | 400 | 56 | 16 |
| RSM | RSM-131-02-*-D-P-TR | 400 | 56 | 16 |
| RSM | RSM-132-02-*-S-K-TR | 550 | 56 | 12 |
| RSM | RSM-132-02-*-S-P-TR | 475 | 56 | 12 |
| RSM | RSM-132-02-*-S-P-TR/ACD-131585-01 | 475 | 56 | 12 |
| RSM | RSM-132-02-X-D-LC-TR | 350 | 56 | 16 |
| RSM | RSM-133-02-*-D-LC-P-TR | 325 | 56 | 16 |
| RSM | RSM-133-02-*-D-TR | 425 | 56 | 16 |
| RSM | RSM-134-02-*-D-TR | 425 | 72 | 16 |
| RSM | RSM-134-02-X-D-P-TR | 425 | 56 | 16 |
| RSM | RSM-135-02-X-D-LC-P-TR | 225 | 72 | 24 |
| RSM | RSM-136-02-*-D-K-TR | 425 | 72 | 16 |
| RSM | RSM-136-02-*-D-LC-K-TR | 375 | 72 | 16 |
| RSM | RSM-136-02-*-D-LC-P-TR | 400 | 72 | 16 |
| RSM | RSM-136-02-*-D-TR | 425 | 72 | 16 |
| RSM | RSM-140-02-*-D-K-TR | 425 | 72 | 16 |
| RSM | RSM-140-02-*-D-LC-P-TR | 300 | 72 | 16 |
| RSM | RSM-140-02-X-D-P-TR | 425 | 72 | 16 |