Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| RSP | RSP-117395-01 | 125 | 44 | 24 |
| RSP | RSP-122356-05/RSP-122356-10 | 125 | 32 | 32 |
| RSP | RSP-122886-02 | 75 | 44 | 32 |
| RSP | RSP-123826-05 | 75 | 44 | 32 |
| RSP | RSP-124821-02 | 75 | 44 | 32 |
| RSP | RSP-126421-02 | 100 | 32 | 32 |
| RSP | RSP-127621-01 | 375 | 24 | 16 |
| RSP | RSP-127824-01 | 525 | 24 | 16 |
| RSP | RSP-133712-02 | 600 | 16 | 12 |
| RSP | RSP-139485-01 | 350 | 44 | 24 |
| RSP | RSP-146530-01/MCX-J-P-H-ST-EM1-TR | 675 | 24 | 12 |
| RSP | RSP-149147-01 | 175 | 72 | 24 |
| RSP | RSP-154635-02 | 1025 | 16 | 12 |
| RSP | RSP-154657-02 | 125 | 44 | 24 |
| RSP | RSP-161828-01 | 1175 | 24 | 12 |
| RSP | RSP-167047-03 | 325 | 44 | 16 |
| RSP | RSP-177946-03 | 50 | 72 | 32 |
| RSP | RSP-179869-02/SMA-J-P-HF-RA-MT1-TR-BULKHEAD | 150 | 44 | 24 |
| RSP | RSP-180580-02 | 750 | 16 | 12 |
| RSP | RSP-183584-01 | 675 | 24 | 12 |
| RSP | RSP-193602-01 | 1025 | 24 | 12 |
| RSP | RSP-195401-01/02 | 1075 | 16 | 12 |
| RSP | RSP-199112-01 | 400 | 24 | 16 |
| RSP | RSP-204262-01/MMCX-J-P-H-RA-TH1-K-TR | 675 | 24 | 12 |
| RSP | RSP-222111-02/RF-SMPM-P-F-P-HG-ST-MT-TR | 825 | 16 | 12 |
| RSP | RSP-222112-01/SMPM-P-S-P-HG-ST-SM | 950 | 16 | 12 |
| RSP | RSP-222112-03/RF-SMPM-SMT | 900 | 16 | 12 |
| RSP | RSP-223235-02/MMCX-J-P-H-ST-TH1-K-TR | 475 | 16 | 12 |
| RSP | RSP-223343-03/MMCX-J-P-H-RA-SM1-SPECIAL-3.8MM HEIGHT | 1100 | 24 | 12 |
| RSP | RSP-227277-02/MMCX-J-P-H-RA-MT-TR | 725 | 24 | 12 |
| RSP | RSP-228190-02/SMP-PS-P-HH-ST-TR | 925 | 16 | 12 |
| RSP | RSP-228191-02/SMPM-P-S-P-HG-ST-TR | 1100 | 16 | 12 |
| RSP | RSP-232196-01/SMPM-P-F-P-EG-ST-SM-1-K-TR | 1025 | 16 | 12 |
| RSP | RSP-232198-01/SMPM-P-F-P-HG-ST-EM-1-TR | 1275 | 16 | 12 |
| RSP | RSP-234482-02/GRF1-P-P-04-E-ST-SM1-K-TR/RSP-244624-01/RSP-244625-01 | 750 | 44 | 12 |
| RSP | RSP-234484-01/GRF1-J-P-02-E-ST-TH1-K-TR | 450 | 24 | 16 |
| RSP | RSP-235782-02/GRF1-J-P-02-E-ST-SM1-K-TR | 950 | 24 | 12 |
| RSP | RSP-238388-01/SMA-J-P-H-RA-TH1-TR | 175 | 32 | 24 |
| RSP | RSP-238389-01/SMA-J-P-GF-RA-SM1-TR | 225 | 32 | 24 |
| RSP | RSP-240648-01/SMPM-PC-P-EG-ST-SM-1-K-TR | 1050 | 16 | 12 |
| RSP | RSP-242255-01/SMP-PC-P-HG-ST-SM-K-TR | 1050 | 16 | 12 |
| RSP | RSP-242255-02/SMP-PL-P-HG-ST-SM-K-TR | 1050 | 16 | 12 |
| RSP | RSP-242273-01/GRF1-J-P-07-E-ST-SM1-K-TR | 950 | 56 | 12 |
| RSP | RSP-242320-02/SMA-J-P-GF-ST-EM3-SPECIAL-TR | 525 | 32 | 16 |
| RSP | RSP-242470-01/GRF1-P-P/RSP-244623-01 | 950 | 16 | 12 |
| RSP | RSP-243363-01/GRF1-J-P-06-E-ST-SM1-K-TR/RSP-244626-01/RSP-244627-01 | 950 | 44 | 12 |
| RSP | RSP-244622-01/GRF1-J-P-SM-1-K-TR-16GHZ | 1050 | 16 | 12 |
| RSP | RSP-248545-01/MMCX-J-P-H-ST-TH1-TR | 475 | 16 | 16 |
| RSP | RSP-248609-01/SMB7H-J-P-H-ST-TH2-K-TR | 300 | 24 | 16 |