triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service. ×
triangle alert NOTICE: We are currently performing maintenance on our online pricing systems. Some parts may not yet be fully updated. If you need pricing assistance, please contact customer service. ×

S2M-06-D-DS

High Reliability Tiger Eye™ Discrete Wire Socket, 2.00 mm Pitch

Features
  • Application: Polarized, double row system to 60 pins
  • 8 Gbps performance
  • Contact System: Tiger Eye™
  • Orientation: Vertical
  • Pitch: 2.00 mm (.0787")
  • Special Features: High-reliability multi-finger Beryllium Copper contact system
  • Termination: Through-hole, surface mount
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

Typical lead time ranges from 3 days to 2 weeks. Click here to check the current lead time for this product.

Please Login to see customer specific pricing. Or you may directly contact support.

You don't have an account? Create one

. .
.
.
. .
Our friends at DesignCon and Design News are launching the DesignCon Back-to-School webinar series.  Experts from DesignCon’s conference will share their insights from the electronics chip, board, and system industries, walking through use cases, defining various tools, and provi...
Have you ever been trying to leave a party or a conversation, and someone says “One last thing…?” Now, you have a decision to make, listen politely or run, run as fast as you can. Well, we’re going to say it. “One last thing…” But please don’t run! This will be worth the extra mi...
Weird weather is one the things making 2020 memorable. As I look my home office window (WFH – yet another 2020 “thing”!), it feels like mid-summer in late September. In some places like Key West or Palm Springs, that is normal. In Pennsylvania, it is not. My kids asked if we coul...
Samtec works with system architects in the early stages of their design to create solutions for cable management which provide even distribution of thermal load. Using ultra-low skew twinax cable to route signals over the board is a key performance enabler as signal integrity and...
I am a child of the 80s.  I grew up when the idea of home computing was very new.  My first experience of any kind of computer was an Apple II that my Dad brought home from work. It was the only computer his company possessed, and every few weeks he would need to create […] The p...