Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| S2M | S2M-102-02-*-D-DS-K-TR | 325 | 44 | 16 |
| S2M | S2M-102-02-*-D-LC-K-TR | 525 | 16 | 16 |
| S2M | S2M-102-02-*-D-LC-K-TR | 525 | 16 | 16 |
| S2M | S2M-103-02-X-D-LC-TR | 525 | 24 | 16 |
| S2M | S2M-104-02-*-D-LC-K-TR | 525 | 24 | 16 |
| S2M | S2M-105-01-*-D-TR | 750 | 24 | 12 |
| S2M | S2M-105-02-*-D-DS-K-TR | 250 | 44 | 16 |
| S2M | S2M-105-02-*-D-K-LC-TR | 500 | 24 | 16 |
| S2M | S2M-106-02-*-D-LC-K-TR | 525 | 24 | 16 |
| S2M | S2M-107-02-*-D-DS-K-TR | 325 | 44 | 16 |
| S2M | S2M-107-02-*-D-K-LC-TR | 525 | 32 | 16 |
| S2M | S2M-108-02-*-D-LC-K-TR | 525 | 32 | 16 |
| S2M | S2M-109-02-*-D-LC-K-TR | 525 | 32 | 16 |
| S2M | S2M-110-02-*-D-DS-K-TR | 325 | 56 | 16 |
| S2M | S2M-110-02-*-D-LC-K-TR | 400 | 44 | 16 |
| S2M | S2M-111-02-*-D-LC-K-TR | 400 | 44 | 16 |
| S2M | S2M-112-02-*-D-LC-K-TR | 400 | 44 | 16 |
| S2M | S2M-113-02-*-D-LC-K-TR | 400 | 44 | 16 |
| S2M | S2M-115-02-*-D-DS-K-TR | 325 | 72 | 16 |
| S2M | S2M-115-02-*-D-LC-K-TR | 400 | 44 | 16 |
| S2M | S2M-120-02-*-D-DS-K-TR | 250 | 72 | 16 |
| S2M | S2M-120-02-*-D-LC-K-TR | 400 | 56 | 16 |
| S2M | S2M-122-02-*-D-LC-K-TR | 400 | 72 | 16 |
| S2M | S2M-124-02-*-D-LC-K-TR | 400 | 72 | 16 |
| S2M | S2M-125-02-*-D-LC-K-TR | 400 | 72 | 16 |
| S2M | S2M-125-02-X-D-DS-K-TR | 400 | 88 | 16 |
| S2M | S2M-130-02-*-D-DS-TR | 325 | 88 | 16 |
| S2M | S2M-130-02-*-D-LC-K-TR | 400 | 88 | 16 |