Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.

All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).

To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.

Please Note:

Product Specs Part Number Parts/Reel Tape Width Pitch
SEAF8-RA SEAF8-20-01-*-08-*-RA-TR 100 44 32
SEAF8-RA SEAF8-20-01-*-10-*-RA-TR 75 44 32
SEAF8-RA SEAF8-20-1-*-04-*-RA-GP-TR 175 44 24
SEAF8-RA SEAF8-20-1-*-04-*-RA-TR 175 44 24
SEAF8-RA SEAF8-20-1-*-08-*-RA-GP-TR 100 56 32
SEAF8-RA SEAF8-20-1-*-10-*-RA-GP-TR 75 56 32
SEAF8-RA SEAF8-30-01-*-08-*-RA-TR 100 56 32
SEAF8-RA SEAF8-30-01-*-10-*-RA-TR 75 56 32
SEAF8-RA SEAF8-30-1-*-04-*-RA-GP-TR 175 56 24
SEAF8-RA SEAF8-30-1-*-04-*-RA-TR 175 56 24
SEAF8-RA SEAF8-30-1-*-08-*-RA-GP-TR 100 56 32
SEAF8-RA SEAF8-30-1-*-10-*-RA-GP-TR 75 56 32
SEAF8-RA SEAF8-40-01-*-08-*-RA-TR 100 72 32
SEAF8-RA SEAF8-40-01-*-10-*-RA-TR 75 72 32
SEAF8-RA SEAF8-40-1-*-04-*-RA-GP-TR 175 72 24
SEAF8-RA SEAF8-40-1-*-04-*-RA-TR 175 56 24
SEAF8-RA SEAF8-40-1-*-08-*-RA-GP-TR 100 72 32
SEAF8-RA SEAF8-40-1-*-10-*-RA-GP-TR 75 72 32
SEAF8-RA SEAF8-50-01-*-08-*-RA-TR 100 72 32
SEAF8-RA SEAF8-50-01-*-10-*-RA-GP-TR 75 72 32
SEAF8-RA SEAF8-50-01-*-10-*-RA-TR 75 72 32
SEAF8-RA SEAF8-50-1-*-04-*-RA-GP-TR 175 72 24
SEAF8-RA SEAF8-50-1-*-04-*-RA-TR 175 72 24
SEAF8-RA SEAF8-50-1-*-08-*-RA-GP-TR 100 72 32