Samtec surface mount products are available in Tape-n-Reel Packaging. Because we design and manufacture these in-house, there is a quick turnaround and no tooling charge.
All Samtec Tape-n-Reel products have approximately a 12" (304.8mm) leader and trailer. We have tape available in the following pitches and widths: Pitches (8mm, 12mm, 16mm, 24mm, 32mm, 48mm) and Widths (16mm, 24mm, 32mm, 44mm, 56mm, 72mm, 88mm).
To get pitch or width information for a specific Samtec product or the number of parts in a full reel, enter the series below name and/or the number of positions per row, and click on the Tape-n-Reel button when finished.
Please Note:
- -M and -K pick-n-place pad options can use the same pocket
- -BE bottom entry option does not affect the pocket size
-
-A alignment pin option pocket can be used with an
-LC locking clip option and vice versa.
| Product Specs | Part Number | Parts/Reel | Tape Width | Pitch |
|---|---|---|---|---|
| SEAF8 | SEAF8-10-05.0-*-04-*-K-TR | 675 | 24 | 12 |
| SEAF8 | SEAF8-10-05.0-*-04-*-K-TR/36IN BULK REEL | 675 | 24 | 12 |
| SEAF8 | SEAF8-10-05.0-*-06-*-K-TR | 525 | 24 | 16 |
| SEAF8 | SEAF8-10-05.0-*-08-*-K-TR | 500 | 24 | 16 |
| SEAF8 | SEAF8-10-05.0-*-10-*-K-TR | 325 | 24 | 24 |
| SEAF8 | SEAF8-10-05.0-*-12-*-K-TR | 325 | 24 | 24 |
| SEAF8 | SEAF8-20-01-*-08-*-RA-TR | 100 | 44 | 32 |
| SEAF8 | SEAF8-20-01-*-10-*-RA-TR | 75 | 44 | 32 |
| SEAF8 | SEAF8-20-05.0-*-04-*-K-TR | 550 | 44 | 12 |
| SEAF8 | SEAF8-20-05.0-*-06-*-K-TR | 400 | 44 | 16 |
| SEAF8 | SEAF8-20-05.0-*-08-*-K-TR | 425 | 44 | 16 |
| SEAF8 | SEAF8-20-05.0-*-10-*-K-TR | 250 | 44 | 24 |
| SEAF8 | SEAF8-20-1-*-04-*-RA-GP-TR | 175 | 44 | 24 |
| SEAF8 | SEAF8-20-1-*-04-*-RA-TR | 175 | 44 | 24 |
| SEAF8 | SEAF8-20-1-*-08-*-RA-GP-TR | 100 | 56 | 32 |
| SEAF8 | SEAF8-20-1-*-10-*-RA-GP-TR | 75 | 56 | 32 |
| SEAF8 | SEAF8-30-01-*-08-*-RA-TR | 100 | 56 | 32 |
| SEAF8 | SEAF8-30-01-*-10-*-RA-TR | 75 | 56 | 32 |
| SEAF8 | SEAF8-30-05.0-*-04-*-K-TR | 575 | 44 | 12 |
| SEAF8 | SEAF8-30-05.0-*-06-*-K-TR | 425 | 44 | 16 |
| SEAF8 | SEAF8-30-05.0-*-08-*-K-TR | 425 | 44 | 16 |
| SEAF8 | SEAF8-30-05.0-*-10-*-K-TR | 250 | 44 | 24 |
| SEAF8 | SEAF8-30-1-*-04-*-RA-GP-TR | 175 | 56 | 24 |
| SEAF8 | SEAF8-30-1-*-04-*-RA-TR | 175 | 56 | 24 |
| SEAF8 | SEAF8-30-1-*-08-*-RA-GP-TR | 100 | 56 | 32 |
| SEAF8 | SEAF8-30-1-*-10-*-RA-GP-TR | 75 | 56 | 32 |
| SEAF8 | SEAF8-40-01-*-08-*-RA-TR | 100 | 72 | 32 |
| SEAF8 | SEAF8-40-01-*-10-*-RA-TR | 75 | 72 | 32 |
| SEAF8 | SEAF8-40-05.0-*-04-*-K-TR | 525 | 56 | 12 |
| SEAF8 | SEAF8-40-05.0-*-06-*-K-TR | 400 | 56 | 16 |
| SEAF8 | SEAF8-40-05.0-*-08-*-K-TR | 400 | 56 | 16 |
| SEAF8 | SEAF8-40-05.0-*-10-*-K-TR | 275 | 56 | 24 |
| SEAF8 | SEAF8-40-1-*-04-*-RA-GP-TR | 175 | 72 | 24 |
| SEAF8 | SEAF8-40-1-*-04-*-RA-TR | 175 | 56 | 24 |
| SEAF8 | SEAF8-40-1-*-08-*-RA-GP-TR | 100 | 72 | 32 |
| SEAF8 | SEAF8-40-1-*-10-*-RA-GP-TR | 75 | 72 | 32 |
| SEAF8 | SEAF8-50-01-*-08-*-RA-TR | 100 | 72 | 32 |
| SEAF8 | SEAF8-50-01-*-10-*-RA-GP-TR | 75 | 72 | 32 |
| SEAF8 | SEAF8-50-01-*-10-*-RA-TR | 75 | 72 | 32 |
| SEAF8 | SEAF8-50-05.0-*-04-*-K-TR | 550 | 72 | 12 |
| SEAF8 | SEAF8-50-05.0-*-06-*-K-TR | 425 | 72 | 16 |
| SEAF8 | SEAF8-50-05.0-*-08-*-K-TR | 400 | 72 | 16 |
| SEAF8 | SEAF8-50-05.0-*-10-*-K-TR | 250 | 72 | 24 |
| SEAF8 | SEAF8-50-05.0-*-12-*-K-TR | 250 | 72 | 24 |
| SEAF8 | SEAF8-50-1-*-04-*-RA-GP-TR | 175 | 72 | 24 |
| SEAF8 | SEAF8-50-1-*-04-*-RA-TR | 175 | 72 | 24 |
| SEAF8 | SEAF8-50-1-*-08-*-RA-GP-TR | 100 | 72 | 32 |
| SEAF8 | SEAF8-60-05.0-*-10-*-K-TR | 250 | 72 | 24 |
| SEAF8 | SEAF8-60-05.0-*-12-*-K-TR | 250 | 72 | 24 |