triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert This site uses cookies and other website monitoring technologies to assist with website functions and with our promotional and marketing efforts. By clicking Accept, you consent to the terms in our recently updated Privacy Notice and Policy Manual.
Accept Decline
triangle alert The safety of our employees and customers is most important to Samtec. COVID-19 has impacted lead times on some, but not all, of our products. At this time, those impacted are only being pushed out from 3-5 days to 6 weeks. Current lead times will be reflected in your cart. Create a My Samtec account to easily monitor order status. ×
triangle alert The safety of our employees and customers is most important to Samtec. COVID-19 has impacted lead times on some, but not all, of our products. At this time, those impacted are only being pushed out from 3-5 days to 6 weeks. Current lead times will be reflected in your cart. Create a My Samtec account to easily monitor order status. ×

SEAM-10-02.0-06-A

.050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Terminal

SEARAY™ is an open-pin-field array 0.050" (1.27mm) pitch connector. Available with up to 500 pins, SEARAY maximizes design and routing flexibility for single-ended or differential pair configurations, and for power, signal, or ground. SEARAY uses the Edge Rate® contact system which is designed for applications requiring high-mating cycles and 56Gbps PAM4 performance.

Features
  • Up to 500 I/Os
  • .050" (1.27 mm) pitch
  • Rugged Edge Rate® contact
  • 56 Gbps PAM4 performance
  • Lower insertion/withdrawal forces
  • Solder charge termination
  • Stack heights from 7 mm - 18.5 mm
  • Dual sourced by Molex®
  • IPC J-STD-001F, requirements for soldered electrical and electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
  • IPC-A-610F, acceptability of electronic assemblies – meets class 3 acceptability criteria for high-performance/harsh environment electronic products
3D Models

Looking for a 3D model? Select your format and download your model.

Specs Kit

Secured form. No spam.

NEED PRICING?
Please Login to see customer specific pricing.
Or you may directly contact support.
You don't have an account?
Create one
. .
.
.
. .
Solar Power While the cost and benefits of solar power can and have been debated, there’s one point that cannot be debated:  the solar energy sector continues to grow.   The solar energy sector has grown 68% over the last decade, and the cost of solar infrastructure and installat...
Samtec.com is constantly evolving as the world changes. Each month we do a post for what was updated the previous month. We thought it might be fun to show you a crystal ball preview into some of the larger changes you’ll be seeing in the next few months. Shopping Cart Upgrade Cu...
What do the QSFP-DD800 MSA and VITA 57 have in common? Fair question. One focuses on defining the next-gen pluggable form factors while the other complements FPGA mezzanine applications. So what is the link? Samtec, of course! Samtec participates in many Industry Standards to dev...
Two in one. Three in one. All in one. We are constantly looking for that one thing with multiple uses or solutions. From laundry detergent that fights stains, cleans deep and protects color all at the same time, to the twenty-in-one pocket knife with a glass-breaker. I guess you ...
In my former role as a compliance engineer, I was repeatedly asked for Samtec’s Business Continuity Plan. This was normally part of a yearly vendor/supplier survey that ensures that a company could still supply products in the event of a disruption. For most people, this isn’t so...